Properties
Version | Test-disconnect terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, Pivoting, orange |
Order No. | 8731680000 |
Type | ZTR 2.5 OR |
GTIN (EAN) | 4032248404865 |
Qty. | 50 items |
Depth | 38.5 mm |
Depth (inches) | 1.516 inch |
Depth including DIN rail | 41 mm |
Height | 59.5 mm |
Height (inches) | 2.343 inch |
Width | 5.1 mm |
Width (inches) | 0.201 inch |
Net weight | 8.64 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | orange |
UL 94 flammability rating | V-0 |
Version |
Tension-clamp connection
Spacer for plug-in cross-connector One end without connector |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Installation advice | Direct mounting |
Number of similar terminals | 2 |
Open sides | right |
Type of mounting | Snap-on |
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. | 2.5 mm² |
Connection type, additional connection | Tension-clamp connection |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 4 mm² |
Clamping range, min. | 0.05 mm² |
Connection cross-section, stranded, max. | 4 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | top |
Gauge to IEC 60947-1 | A3 |
Number of connections | 2 |
Stripping length | 10 mm |
Type of connection | Tension-clamp connection |
Type of connection 2 | Tension-clamp connection |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 30 |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 4 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Cross-disconnect | without |
Integral test socket | Yes |
Slitting | Pivoting |
Installation advice | Direct mounting |
Rail | TS 35 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 30 |
Rated cross-section | 2.5 mm² |
Rated voltage | 500 V |
Rated DC voltage | 500 V |
Rated current | 20 A |
Current at maximum wires | 20 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Pollution severity | 3 |
Approval/Certificate/Document of Conformity |
[CB Test Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89253)
[CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89255) [CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_312356) [CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_312358) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36984) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284531) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_44843) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8731680000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8731680000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=8731680000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000902 |
ETIM 7.0 | EC000902 |
ETIM 8.0 | EC000902 |
ETIM 9.0 | EC000902 |
ECLASS 9.0 | 27-14-11-26 |
ECLASS 9.1 | 27-14-11-26 |
ECLASS 10.0 | 27-14-11-26 |
ECLASS 11.0 | 27-14-11-26 |
ECLASS 12.0 | 27-14-11-26 |
ECLASS 13.0 | 27-25-01-09 |
ECLASS 14.0 | 27-25-01-09 |
Approvals | ![CE](/picture/CE.gif) ![RINA](/picture/RINA.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Accessories
-
-
Item No.:1646630000Packaging unit:480 PC
ZS, Terminal marker, 15 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
-
-
-
-
-
-
-
-
-
Item No.:2007190000Packaging unit:800 PC
WS, Terminal marker, 12 x 5 mm, Weidmueller, white
-
-
-
Item No.:1608740000Packaging unit:50 PC
Z-series, Accessories, End plate, Partition plate
-
Item No.:1608750000Packaging unit:50 PC
Z-series, Accessories, End plate, Partition plate
-
-
-
-
-
-
Item No.:8630740000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 8 mm, 100 °C
-
Item No.:9540000000Packaging unit:20 PC
End bracket, dark beige, TS 35, V-2, Wemid, Width: 6 mm, 100 °C
-
Item No.:1609860000Packaging unit:720 PC
WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:1611930000Packaging unit:20 PC
Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1636530000Packaging unit:20 PC
Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
-
-
-
Item No.:1908960000Packaging unit:20 PC
Z-series, Cross-connector, For the terminals, Number of poles: 20
-
-
-
-
-
-
-
-
-
Item No.:7921580000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, black, 2.31 mA, pluggable, V-0, Wemid
-
Item No.:7921600000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, black, 2.31 mA, pluggable, V-0, Wemid
-
Item No.:7921570000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, black, 2.31 mA, pluggable, V-0, Wemid
-
Item No.:7921590000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, black, 2.31 mA, pluggable, V-0, Wemid
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm