Eigenschappen
Version | Strain relief (terminal), Polyamide 66, beige |
Order No. | 0240600000 |
Type | ZU 1 |
GTIN (EAN) | 4008190014940 |
Qty. | 2 items |
Depth | 28 mm |
Depth (inches) | 1,102 inch |
Height | 102 mm |
Height (inches) | 4,016 inch |
Width | 90 mm |
Width (inches) | 3,543 inch |
Net weight | 75,425 g |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Polyamide 66 |
Colour | beige |
UL 94 flammability rating | V-2 |
Version | For the terminals |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | Plugged |
Installation advice | Direct mounting |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0240600000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |