ZVQ 2.5/1.5

Accessories, Cross-connector, 24 A

Item No. 1720700000

Properties

Is accessory of

    Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardFeed-through terminal blocks4-tier2.5 mm²
  • ZVLD 2.5
    Item No.:
    1208920000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Tension-clamp connection, 2.5 mm², 250 V, 20 A, dark beige

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardFeed-through terminal blocks3-tier2.5 mm²
  • ZDLD 2.5-2VN
    Item No.:
    1782320000
    Packaging unit:
    25 PC

    Multi-tier modular terminal, Tension-clamp connection, 2.5 mm², 400 V, 20 A, dark beige

  • ZDLD 2.5-2VN BL
    Item No.:
    1782330000
    Packaging unit:
    25 PC

    Multi-tier modular terminal, Tension-clamp connection, 2.5 mm², 400 V, 20 A, blue

  • ZDLD 2.5-2N
    Item No.:
    1782300000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, dark beige

  • ZDLD 2.5-2N BL
    Item No.:
    1782310000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, blue

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardModular terminal blocks with electronic components2-tier2.5 mm²
  • ZDK 2.5 EM
    Item No.:
    1768800000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, beige

  • Terminal BlocksTerminal blocks for the direct letteringApplication rangePower distribution for the direct letteringMotor connection terminal block
  • AMC 2.5 DL
    Item No.:
    2742040000
    Packaging unit:
    50 PC

    Motor-connection terminal (Multi-level), PUSH IN, 2.5, 690 V, 22 A, dark beige

  • AMC 2.5 800V DL
    Item No.:
    2742050000
    Packaging unit:
    50 PC

    Motor-connection terminal (Multi-level), PUSH IN, 2.5, 800 V, 22 A, dark beige

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardFeed-through terminal blocks2-tier2.5 mm²
  • ZDK 2.5
    Item No.:
    1674300000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, beige

  • ZDK 2.5N-DU
    Item No.:
    1689960000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, dark beige

  • ZDK 2.5 SW
    Item No.:
    1058690000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, black

  • ZDK 2.5 OR
    Item No.:
    1694140000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, orange

  • ZDK 2.5 GE
    Item No.:
    1103830000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, yellow

  • ZDK 2.5 RT
    Item No.:
    1058670000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, red

  • ZDK 2.5V
    Item No.:
    1689990000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, dark beige

  • ZDK 2.5 BL
    Item No.:
    1678630000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, blue

  • ZDK 2.5 WS
    Item No.:
    1058680000
    Packaging unit:
    50 PC

    Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 500 V, 20 A, white

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardPluggable terminal blocks2-tier2.5 mm²
  • WDT 2.5/2
    Item No.:
    1305290000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 2.5 mm², 500 V, 24 A, Number of levels: 2, dark beige

  • Terminal BlocksApplication rangePower distributionPUSH IN technologyMotor connection terminal block
  • AMC 2.5 800V
    Item No.:
    2434370000
    Packaging unit:
    50 PC

    Motor-connection terminal (Multi-level), PUSH IN, 2.5, 800 V, 22 A, dark beige

  • AMC 2.5
    Item No.:
    2434340000
    Packaging unit:
    50 PC

    Motor-connection terminal (Multi-level), PUSH IN, 2.5, 690 V, 22 A, dark beige

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardPluggable terminal blocks2-tier2.5 mm²
  • ZDT 2.5/2 BL
    Item No.:
    1348970000
    Packaging unit:
    50 PC

    Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection

  • ZDT 2.5/2
    Item No.:
    1815150000
    Packaging unit:
    50 PC

    Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige