Properties
Version | Intermediate part, RS 70 orange, Intermediate part, Width: 33.7 mm |
Order No. | 0119960000 |
Type | ZW 30 RS OR |
GTIN (EAN) | 4008190031008 |
Qty. | 20 items |
Depth | 20.6 mm |
Depth (inches) | 0.811 inch |
Height | 70 mm |
Height (inches) | 2.756 inch |
Width | 33.7 mm |
Width (inches) | 1.327 inch |
Net weight | 7.35 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Comparative Tracking Index (CTI) | 600 ≤ CTI |
Insulating material | PA 66 |
Material | PA 66 |
Surface finish | untreated |
UL 94 flammability rating | V-2 |
Colour | orange |
Colour chart (similar) | RAL 2000 |
Encapsulation option | No |
Protection degree | IP00 |
Product information |
Height: TS 32 = 33.5 mm, TS 35x7.5 = 29 mm Dimensions of the PCB: PCB thickness: 1.6 (±0.2) mm PCB length: 67.8 (-0.2) mm Intermediary piece width = PCB width minus 2 x 9 mm (clip-in foot) Example: PCB width = 68 mm, intermediary piece width = 50 mm, intermediary pieces 2x ZW 25 RS or ZW 45 RS + ZW 5 RS |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_100854) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0119960000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0119960000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 7.0 | EC002779 |
ETIM 8.0 | EC002779 |
ETIM 9.0 | EC002779 |
ETIM 10.0 | EC002779 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-04 |
ECLASS 14.0 | 27-19-06-04 |
ECLASS 15.0 | 27-19-06-04 |
ROHS | Conform |