Properties
Version | Z-series, Strain relief, Direct mounting |
Order No. | 1855260000 |
Type | ZZE ZP4 |
GTIN (EAN) | 4032248396498 |
Qty. | 25 items |
Depth | 6.3 mm |
Depth (inches) | 0.248 inch |
Height | 94.04 mm |
Height (inches) | 3.702 inch |
Width | 12.5 mm |
Width (inches) | 0.492 inch |
Net weight | 1.73 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 |
Continuous operating temp., max. | 100 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 GF 30 |
Colour | beige |
UL 94 flammability rating | HB |
Version | Strain relief |
Installation advice | Direct mounting |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224888) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1855260000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1855260000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:1855050000Packaging unit:20 PC
Z-series, Plug-in connector, beige, Direct mounting
-
Item No.:1855110000Packaging unit:10 PC
Z-series, Plug-in connector, beige, Direct mounting
-
Item No.:1855090000Packaging unit:10 PC
Z-series, Plug-in connector, beige, Direct mounting
-
Item No.:1854990000Packaging unit:25 PC
Z-series, Plug-in connector, beige, Direct mounting
-
Item No.:1855010000Packaging unit:25 PC
Z-series, Plug-in connector, beige, Direct mounting
-
Item No.:1855020000Packaging unit:20 PC
Z-series, Plug-in connector, beige, Direct mounting
-
Item No.:1848340000Packaging unit:50 PC
Z-series, Plug-in connector, beige, Direct mounting
-
Item No.:1855060000Packaging unit:10 PC
Z-series, Plug-in connector, beige, Direct mounting
-
-
Item No.:1855030000Packaging unit:20 PC
Z-series, Plug-in connector, beige, Direct mounting
-
-
-
Item No.:1854980000Packaging unit:50 PC
Z-series, Plug-in connector, green, Direct mounting
-
Item No.:1855070000Packaging unit:10 PC
Z-series, Plug-in connector, beige, Direct mounting
-
Item No.:1051950000Packaging unit:50 PC
Z-series, Plug-in connector, Direct mounting
-
Item No.:1356790000Packaging unit:50 PC
Z-series, Plug-in connector, Direct mounting
-
Item No.:1051910000Packaging unit:50 PC
Z-series, Plug-in connector, Direct mounting
-
Item No.:1855040000Packaging unit:20 PC
Z-series, Plug-in connector, beige, Direct mounting
-
Item No.:1855000000Packaging unit:25 PC
Z-series, Plug-in connector, beige, Direct mounting
-
Item No.:1107680000Packaging unit:50 PC
W-Series, Feed-through terminal, Rated control voltage:
-
Item No.:1848330000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 4 mm², Tension-clamp connection, pluggable, green
-
Item No.:1854960000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 4 mm², Plug-in connection, Tension-clamp connection, dark beige
-
Item No.:1312830000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 4 mm², Tension-clamp connection, Plug-in connection
-
Item No.:1854970000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 4 mm², pluggable, Tension-clamp connection, green
-
Item No.:1848350000Packaging unit:50 PC
Z-series, Feed-through terminal, Rated cross-section: 4 mm², Tension-clamp connection, Plug-in connection, dark beige