IE-C5ES8UG0030A45A45-X

System cable, RJ45 IP 67 RockStar V05 metal, RJ45 IP 67 RockStar V05 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 3 m

항목 번호 1005100030

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Length
Length (inches)
Net weight

Temperatures

Storage temperature
Operating temperature
Installation temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Cable specific standards

Corrosiveness of fumes
Generic communication cable facilities
Standard, assembly

General standards

Connector standard

Cable structure

Arrangement of wire cores
Colour sequence or wires - wire pairs
Complete shielding
Cross-section
Insulation
Insulation cross-section
Material sheath
Number of wires
Sheath diameter, max.
Sheath diameter, min.
Sheathing colour
Shielding
Shielding braid thickness
Standard designations
Strands
Wire material

Electrical properties of cable

Capacity at 1 kHz
Category
Characteristic impedance
Delay skew
Loop resistance
Signal propagation time
Test voltage: wire-wire-shield

Mechanical and material properties of cable

Abrasion resistance
Corrosiveness of fumes
Halogen
Min. bending radius, once only
Min. bending radius, repetitive
Resistance to oils
Resistance to spread of flame
Silicone-free
UV-resistant

Plug

Plug left
Plug right

Plug, left

Plug left

Plug, right

Plug right

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0