HDC 04A CSB FEMALE

HDC insert, Female, 0 A, Number of poles: 1, Crimp connection, Installation size: 1

Item No. 1137760000

Approvals

Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC
SCIP

Dimensions

Socket height
Width

General data

Basic material
BG
Colour
Installation size
Insulating material
Insulating material group
Insulation resistance
Low smoke acc. DIN EN 45545-2
Number of poles
Plugging cycles, gold
Plugging cycles, silver
Pollution severity
Rated current (DIN EN 61984)
Series
Surface finish
Type
Type of connection
UL 94 flammability rating

Connection data PE

Connection type PE

Version

Basic material
BG
Conductor cross-section, max.
Conductor cross-section, min.
Installation size
Surface finish
Type of connection
Wire connection cross section AWG, max.
Wire connection cross section AWG, min.

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0