Approvals
Approvals
ROHS
General ordering data
Version
Order No.
Type
GTIN (EAN)
Qty.
Dimensions and weights
Length
Length (inches)
Net weight
Temperatures
Storage temperature
Operating temperature
Installation temperature
Environmental Product Compliance
RoHS Compliance Status
REACH SVHC
Cable specific standards
Impervious to smoke
Standard, assembly
Standard, insulating material
Standard, shielding material
Standard, wire material
General standards
Connector standard
Cable structure
Arrangement of wire cores
Colour sequence or wires - wire pairs
Complete shielding
Cross-section
Filler
Insulation cross-section
Material sheath
Overlap of shielding braid
Sheath diameter, max.
Sheath diameter, min.
Sheathing colour
Sheathing material thickness
Shielding
Shielding braid thickness
Standard designations
Strands
Wire core insulation thickness
Wire material
Electrical properties of cable
Capacity at 800 Hz
Category
Characteristic impedance
Delay skew
Loop resistance
Operating voltage (UL rating)
Operating voltage, UL
Resistance differential
Signal propagation time
Speed
Test voltage: wire-wire-shield
Transfer impedance
Mechanical and material properties of cable
Abrasion resistance
Acceleration
Fire propagation
Halogen
Impervious to smoke
Min. bending radius, repetitive
Pulling force
Resistance to oils
Resistance to spread of flame
Silicone-free
Speed
Torsion resistance
UV-resistant
Plug
Plug left
Plug right
Plug, left
Plug left
Plug, right
Plug right
Classifications
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0