Properties
Version | Mounting rail housing, RS 80 Pale green, Extruded profile, Width: 2000 mm |
Order No. | 1396730000 |
Type | PF RS 80 GN 2000MM |
GTIN (EAN) | 4050118202229 |
Qty. | 2 |
Depth | 15.7 mm |
Depth (inches) | 0.618 inch |
Height | 84 mm |
Height (inches) | 3.307 inch |
Width | 2,000 mm |
Width (inches) | 78.74 inch |
Net weight | 156 g |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Colour | Pale green |
Colour chart (similar) | RAL 6021 |
Protection degree | IP20 in installed state |
Product information |
3 heights are available for the cover profile and the end plates: TS mounting without cover: TS 32 = 45 mm, TS35x7.5 = 40.5 mm TS mounting with low cover: TS 32 = 72 mm, TS 35x7.5 = 67.5 mm TS mounting with high cover: TS 32 = 91 mm, TS 35x7.5 = 86.5 mm Direct mounting, without/low/high cover: 17 / 44 / 63 mm Dimensions of the PCB: Thickness: 1.6 (±0.2) mm, width: 67.8 (+0.2) mm Dimension of the RS section = length of the printed circuit board – 4.5 mm Dimension ADP section = PCB length - 2 mm Example: PCB length 160 mm, RS section = 155.5 mm, ADP section = 158 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_103703) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1396730000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC002779 |
ETIM 8.0 | EC002779 |
ETIM 9.0 | EC002779 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-01 |
ECLASS 14.0 | 27-19-06-01 |