LMF 5.00/08/90 3.5SN BK BX

This product will soon be unavailable.

Last order date: /Date(1793401200000)/

Printed circuit board terminals, 5.00 mm, Number of poles: 8, 90°, Solder pin length (l): 3.5 mm, tinned, black, PUSH IN with push button, Conductor cross-section (rated connection), max.: 2.5 mm², Box

Item No. 1424830000

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Product data
Packaging
Delivery status
Last order date

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Height of lowest version
Width
Width (inches)
Net weight

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

System parameters

Product family
Wire connection method
Mounting onto the PCB
Conductor outlet direction
Pitch in mm (P)
Pitch in inches (P)
Number of poles
Pin series quantity
Fitted by customer
Number of rows
Max. adjacent poles per row
Solder pin length (l)
Solder pin dimensions
Solder eyelet hole diameter (D)
Solder eyelet hole diameter tolerance (D)
Number of solder pins per pole
Screwdriver blade
Screwdriver blade standard
Stripping length
L1 in mm
L1 in inches
Touch-safe protection acc. to DIN VDE 0470
Touch-safe protection acc. to DIN VDE 57 106
Protection degree

Material data

Insulating material
Colour
Colour of operational elements
Colour chart (similar)
Comparative Tracking Index (CTI)
UL 94 flammability rating
Contact material
Contact surface
Coating
Tinning type
Layer structure of solder connection
Storage temperature, min.
Storage temperature, max.
Operating temperature, min.
Operating temperature, max.
Temperature range, installation, min.
Temperature range, installation, max.

Conductors suitable for connection

Conductor cross-section (rated connection), min.
Conductor cross-section (rated connection), max.
Wire connection cross section AWG, min.
Wire connection cross section AWG, max.
Solid, min. H05(07) V-U
Solid, max. H05(07) V-U
Flexible, min. H05(07) V-K
Flexible, max. H05(07) V-K
w. plastic collar ferrule, DIN 46228 pt 4, min.
w. plastic collar ferrule, DIN 46228 pt 4, max.
w. wire end ferrule, DIN 46228 pt 1, min.
w. wire end ferrule, DIN 46228 pt 1, max.
Plug gauge in accordance with EN 60999 a x b; ø
Clampable conductor
Reference text

Rated data acc. to IEC

tested acc. to standard
Rated current at min. number of poles (Tu = 20 °C)
Rated current, max. number of poles (Tu=20°C)
Rated current, min. number of poles (Tu=40°C)
Rated current at max. number of poles (Tu = 40 °C)
Rated voltage for surge voltage class (pollution degree II/2)
Rated voltage for surge voltage class (pollution degree III/2)
Rated voltage for surge voltage class (pollution degree III/3)
Rated impulse voltage for surge voltage class (pollution degree II/2)
Rated impulse voltage for surge voltage class (pollution degree III/2)
Rated impulse voltage for surge voltage class (contamination degree III/3)
Short-time withstand current resistance

Rated data acc. to CSA

Rated voltage (Use group B / CSA)
Rated voltage (Use group D / CSA)
Rated current (Use group B / CSA)
Rated current (Use group D / CSA)
Wire cross-section, AWG, min.
Wire cross-section, AWG, max.

Rated data acc. to UL 1059

Rated voltage (Use group B / UL 1059)
Rated voltage (Use group D / UL 1059)
Rated current (Use group B / UL 1059)
Rated current (Use group D / UL 1059)
Wire cross-section, AWG, min.
Wire cross-section, AWG, max.

Packing

Packaging
VPE length
VPE width
VPE height

Type tests

Test: Durability of markings
Test: Clampable cross section
Test for damage to and accidental loosening of conductors
Pull-out test

Important note

IPC conformity
Notes

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0