IE-C6ES8UG0007A20A20-E

This product will soon be unavailable.

Last order date: /Date(1795561200000)/

System cable, RJ45 IP 20, RJ45 IP 20, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 0.7 m

Item No. 1506870007

Approvals

Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Length
Length (inches)
Net weight

Temperatures

Storage temperature
Operating temperature
Installation temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC
SCIP

Cable specific standards

Corrosiveness of fumes
Generic communication cable facilities
Standard, assembly

Cable structure

Arrangement of wire cores
Colour sequence or wires - wire pairs
Complete shielding
Cross-section
Insulation
Insulation cross-section
Material sheath
Sheath diameter, max.
Sheath diameter, min.
Sheathing colour
Shielding
Shielding braid thickness
Standard designations
Strands
Type of wire pair shielding
Wire material

Electrical properties of cable

Capacity (1 kHz)
Category
Characteristic impedance
Delay skew
Loop resistance
Signal propagation time
Test voltage: wire-wire-shield
Transfer impedance

Mechanical and material properties of cable

Abrasion resistance
Corrosiveness of fumes
Halogen
Min. bending radius, once only
Min. bending radius, repetitive
Pulling force
Resistance to oils
Resistance to spread of flame

Plug

Plug left
Plug right

Plug, left

Plug left

Plug, right

Plug right

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0