KLIPPON CS STB 1-1

This product is discontinued.

Klippon Control Station (control and signalling device), Control / signalling device, KLIPPON STB 1 SS Stainless steel 1.4404 (316L), Illuminated pushbutton - green, 2 NO contacts, -55 °C…55 °C, IP54, IP66

Item No. 1537230000

Approvals

Approvals

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Delivery status
Last order date

Dimensions and weights

Depth
Depth (inches)
Depth with add-on components
Height
Height (inches)
Width
Width (inches)
Mounting dimension - width
Net weight

Temperatures

Ambient temperature

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

Certificate numbers enclosure

Certificate No. (ATEX)
Certificate No. (IECEX)
Certificate no. Terminal Box (ATEX)
Certificate no. Terminal Box (IECEx)
Certificate no. Terminal Box (INMETRO)

General information

1 Position in enclosure
Contact design
Operating voltage, max.
Operating current at 40°C ambient temperature, max.
Operating current at 55°C ambient temperature, max.
Actuators
Actuator colour
Drill holes side B
Lid attachment
Seal material of operating and display elements
Enclosure seal material
Torque for lid screws
Earth stud torque
External earth
Internal earth
Marking
Cable gland clamping area, max.
Cable gland clamping area, min.
Wire connection cross section, finely stranded, max.
Illuminated button actuator colour
Type of mounting
Surface finish
Impact resistance
Temperature class
Basic material

Material data

Basic material
Surface finish

General data

Colour
Colour chart (similar)
Protection degree

Housing

Basic material
Drill holes side B

Standard features

Version

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0