SAI-8-M16 3P M8

This product is discontinued.

Alternative product: 1871680000

with M16 outlet, 12-pole, M8, 30 V, , LED: Yes, LED initiator: Yes, Wiring type:

Item No. 1795900000

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Delivery status
Last order date
Alternative product

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Operating temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC
SCIP

Connection data

Distributor outlet

Electrical data

Rated voltage, min.
Rated voltage, max.
Test voltage
Max. current-carrying capacity per slot
Total current
Current per signal
Insulation resistance

General technical data

Protection degree
Number of poles
Number of contact sockets
Connection thread
Pollution severity
Fire behaviour
LED
LED initiator
LED colour for indicating operation
LED colour for I/O function

Material data

Material O-Ring
Housing main material
Material of distributor
Housing colour
Screw socket
Contact material
Contact surface
Contact carrier material

Technical data cable

Number of poles
Suitable for cable carriers

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0