Approvals
ROHS
General ordering data
Version
Order No.
Type
GTIN (EAN)
Qty.
Údaje výrobku
Balení
Dimensions and weights
Depth
Depth (inches)
Height of lowest version
Net weight
Environmental Product Compliance
RoHS Compliance Status
REACH SVHC
System specifications
Product family
Type of connection
Mounting onto the PCB
Pitch in mm (P)
Pitch in inches (P)
Outgoing elbow
Number of poles
Number of solder pins per pole
Solder pin length (l)
Solder pin length tolerance
Solder pin dimensions
Solder pin dimensions = d tolerance
Solder eyelet hole diameter (D)
Tolérance du diamètre du trou d'implantation (D)
Diamètre extérieur du plot de soudure
Template aperture diameter
L1, mm
L1, inch
Sorok száma
Érintkezősorok száma
Érintésvédelem a DIN VDE 57 106 szerint
Protezione da contatto accidentale secondo DIN VDE 0470
Resistenza di passaggio
Codificabile
Forza di innesto/polo, max.
Forza d'estrazione/polo, max.
Material data
Insulating material
Colour
Colour chart (similar)
Insulating material group
Comparative Tracking Index (CTI)
Moisture Level (MSL)
Klasifikace hořlavosti UL 94
Contact material
Contact surface
Layer structure of solder connection
Temperatura di magazzinaggio, min.
보관 온도, 최대
작동 온도, 최소
작동 온도, 최대
온도 범위, 설치, 최소
온도 범위, 설치, 최대
Rated data acc. to IEC
tested acc. to standard
Rated current, min. number of poles (Tu=20°C)
Rated current, max. number of poles (Tu=20°C)
Rated current, min. number of poles (Tu=40°C)
Rated current, max. number of poles (Tu=40°C)
Rated voltage for surge voltage class / pollution degree II/2
Rated voltage for surge voltage class / pollution degree III/2
Rated voltage for surge voltage class / pollution degree III/3
Rated impulse voltage for surge voltage class/ pollution degree II/2
Rated impulse voltage for surge voltage class/ pollution degree III/2
Rated impulse voltage for surge voltage class/ contamination degree III/3
Rated data acc. to CSA
Rated voltage (Use group B / CSA)
Rated voltage (Use group D / CSA)
Rated current (Use group B / CSA)
Rated current (Use group D / CSA)
Rated data acc. to UL 1059
Rated voltage (Use group B / UL 1059)
Rated voltage (Use group D / UL 1059)
Rated current (Use group B / UL 1059)
Rated current (Use group D / UL 1059)
Packing
ESD Level packaging
Packaging
VPE length
VPE width
VPE height
Tape reel diameter ∅ (A)
Surface resistance
Important note
IPC conformity
Notes
Classifications
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0