RJ45G1 T1D 3.3E4N TY

This product will soon be unavailable.

Last order date: /Date(1793314800000)/

OMNIMATE-data - RJ45-transformatoruttag, Kretskortsstickanslutning, THT lödanslutning, 90°, nedre, 6 tabs, Nej, Stickcykler: 750, Antal poler: 10, PA 6T, 30...80 µ" Ni / ≥ 30 µ" Au , Bricka (manuell montering)

Item No. 2564420000

Dopuszczenia

Approvals
ROHS
UL File Number Search
Certificate No. (cURus)

Allmänna beställningsdata

Version
Order No.
Type
GTIN (EAN)
Qty.
Packaging
Delivery status
Last order date

Размеры и массы

Depth
Depth (inches)
Height
高度 (英寸)
Height of lowest version
Width
Width (inches)
Net weight

Экологическое соответствие изделия

RoHS Compliance Status
REACH SVHC

System specifications

Latch option
LED
Mounting onto the PCB
Number of poles
Number of solder pins per pole
Outgoing elbow
Performance-Category
Pitch in inches (P)
Pitch in mm (P)
Plugging cycles
Product family
Protection degree
Shield surface
Shield tabs
Shielding
Shielding material
Side termination, characteristic
Solder eyelet hole diameter (D)
Solder eyelet hole diameter tolerance (D)
Solder pin dimensions
Solder pin length (l)
Soldering process
Tolerance of solder pin position
Transmission rate
Type of connection

Electrical properties

Dielectric strength, contact / contact
Dielectric strength, contact / shield
Insulation resistance
Nominal voltage
Rated current

Standards

Connector standard

Данные о материалах

Insulating material
Colour
Colour chart (similar)
Insulating material group
Comparative Tracking Index (CTI)
Insulation resistance
UL 94 flammability rating
Contact base material
Contact material
Contact surface
Layer structure of plug contact
Storage temperature, min.
Storage temperature, max.
Operating temperature, min.
Operating temperature, max.

Упаковка

Packaging
VPE length
VPE width
VPE height

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0