Approvals
Approvals
ROHS
UL File Number Search
Certificate No. (cURus)
Allgemeine Bestelldaten
Order No.
Type
GTIN (EAN)
Qty.
Product data
Packaging
Dimensions and weights
Net weight
Umweltanforderungen
RoHS Compliance Status
REACH SVHC
Systemkennwerte
Product family
Type of connection
Mounting onto the PCB
Pitch in mm (P)
Pitch in inches (P)
Outgoing elbow
Number of poles
Number of solder pins per pole
Solder pin length (l)
Solder pin dimensions
Solder eyelet hole diameter (D)
L1 en mm
L1 en pulgadas
Número de series
Número de filas de polos
Material data
Insulating material
Colour
Colour chart (similar)
Insulating material group
UL 94 flammability rating
Contact base material
Contact material
Contact surface
Tipo de estañado
Temperatura de almacenamiento, min.
Temperatura de almacenamiento, max.
Operating temperature, min.
Operating temperature, max.
Bemessungsdaten nach IEC
Rated current, min. number of poles (Tu=20°C)
Rated voltage for surge voltage class / pollution degree II/2
Rated voltage for surge voltage class / pollution degree III/2
Rated voltage for surge voltage class / pollution degree III/3
Rated impulse voltage for surge voltage class/ pollution degree II/2
Rated impulse voltage for surge voltage class/ pollution degree III/2
Rated impulse voltage for surge voltage class/ contamination degree III/3
Nenndaten nach CSA
Rated voltage (Use group B / CSA)
Rated current (Use group B / CSA)
Rated data acc. to UL 1059
Institute (cURus)
Certificate No. (cURus)
Rated voltage (Use group B / UL 1059)
Rated current (Use group B / UL 1059)
Reference to approval values
Packing
Packaging
VPE length
VPE width
VPE height
Wichtiger Hinweis
Notes
Klassifikationen
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0