CH 3.81/13/90F 3.5SN GN BX

Product ID 2643150000

Omologazioni

Approvals
ROHS
UL File Number Search
Certificate No. (cURus)

General ordering data

Order No.
Type
GTIN (EAN)
Qty.
Valores característicos del producto
Embalaje

Dimensions and weights

Net weight

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

Specifiche di sistema

Familia del producto
Tipo de conexión
Mounting onto the PCB
Pitch in mm (P)
Paso en pulgadas (P)
Outgoing elbow
Número de polos
Número de terminales de soldadura por polo
Longitud del terminal de soldadura (l)
Solder pin dimensions
Forrasztószem lyukátmérő (D)
L1 in mm
L1 in inches
Number of rows
Pin series quantity

Material data

Insulating material
Colour
Colour chart (similar)
Insulating material group
UL 94 flammability rating
Contact base material
Contact material
Contact surface
Tinning type
Storage temperature, min.
Storage temperature, max.
Operating temperature, min.
Operating temperature, max.

Rated data acc. to IEC

Rated current, min. number of poles (Tu=20°C)
Rated voltage for surge voltage class / pollution degree II/2
Rated voltage for surge voltage class / pollution degree III/2
Rated voltage for surge voltage class / pollution degree III/3
Rated impulse voltage for surge voltage class/ pollution degree II/2
Rated impulse voltage for surge voltage class/ pollution degree III/2
Rated impulse voltage for surge voltage class/ contamination degree III/3

Märkdata enligt CSA

Tensión nominal (Use Group B / CSA)
Rated current (Use group B / CSA)

Dane znamionowe wg UL 1059

Instituto (cURus)
Núm. de certificación (cURus)
Tensión nominal (Use Group B / UL 1059)
Rated current (Use group B / UL 1059)
Reference to approval values

Packing

Packaging
VPE length
Anchura VPE
VPE height

Viktig hänvisningstext

Notes

Klassificeringar

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0