Approvals
Approvals
ROHS
UL File Number Search
Certificate No. (cURus)
Všeobecné objednací údaje
Order No.
Type
GTIN (EAN)
Qty.
Product data
Packaging
Abmessungen und Gewichte
Net weight
Shoda produktu s prostředím
RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP
Parametry systému
Product family
Type of connection
Mounting onto the PCB
Pitch in mm (P)
Pitch in inches (P)
Outgoing elbow
Number of poles
Number of solder pins per pole
Solder pin length (l)
Solder pin dimensions
Solder eyelet hole diameter (D)
L1 en mm
L1 en pulgadas
Número de series
Número de filas de polos
Material data
Insulating material
Colour
Colour chart (similar)
Insulating material group
Brennbarkeitsklasse nach UL 94
Contact base material
Contact material
Contact surface
Tipo de estañado
Temperatura de almacenamiento, min.
Temperatura de almacenamiento, max.
Temperatura de servicio, min.
Temperatura de servicio, max.
Jmenovité údaje podle IEC
Rated current, min. number of poles (Tu=20°C)
Rated voltage for surge voltage class / pollution degree II/2
Rated voltage for surge voltage class / pollution degree III/2
Rated voltage for surge voltage class / pollution degree III/3
Rated impulse voltage for surge voltage class/ pollution degree II/2
Rated impulse voltage for surge voltage class/ pollution degree III/2
Rated impulse voltage for surge voltage class/ contamination degree III/3
Jmenovité údaje podle CSA
Rated voltage (Use group B / CSA)
Rated voltage (Use group D / CSA)
Rated current (Use group B / CSA)
Rated current (Use group D / CSA)
Nenndaten nach UL 1059
Institute (cURus)
Certificate No. (cURus)
Rated voltage (Use group B / UL 1059)
Rated voltage (Use group D / UL 1059)
Rated current (Use group B / UL 1059)
Rated current (Use group D / UL 1059)
Referencia para valores de homologación
Balení
Packaging
VPE length
VPE width
VPE height
Důležitá poznámka
Notes
Klasifikace
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0