CH 5.00/08/90 3.9SN GN BX

Art.-Nr. 2645760000

Approvals

Zulassungen
ROHS
UL File Number Search
Certificate No. (cURus)

General ordering data

Order No.
Art
GTIN (EAN)
Qty.
Product data
Packaging

Dimensions and weights

Net weight

Environmental Product Compliance

RoHS-Konformitätsstatus
REACH SVHC

System specifications

Produktfamilie
Anschlussart
Montage auf der Leiterplatte
Raster in mm (P)
Raster in Zoll (P)
Abgangswinkel
Polzahl
Anzahl Lötstifte pro Pol
Lötstiftlänge (l)
Solder pin dimensions
Solder eyelet hole diameter (D)
L1 en mm
L1 in inches
Number of rows
Pin series quantity

Material data

Insulating material
Colour
Farbtabelle (ähnlich)
Insulating material group
UL 94 flammability rating
Kontaktbasismaterial
Contact material
Contact surface
Tinning type
Storage temperature, min.
Storage temperature, max.
Operating temperature, min.
Operating temperature, max.

Rated data acc. to IEC

Rated current, min. number of poles (Tu=20°C)
Rated voltage for surge voltage class / pollution degree II/2
Rated voltage for surge voltage class / pollution degree III/2
Rated voltage for surge voltage class / pollution degree III/3
Rated impulse voltage for surge voltage class/ pollution degree II/2
Bemessungsstoßspannung bei Überspannungsk./Verschmutzungsgrad III/2
Rated impulse voltage for surge voltage class/ contamination degree III/3

Rated data acc. to CSA

Nennspannung (Use group B / CSA)
Nennspannung (Use group D / CSA)
Nennstrom (Use group B / CSA)
Nennstrom (Use group D / CSA)

Rated data acc. to UL 1059

Institut (cURus)
Zertifikat-Nr. (cURus)
Nennspannung (Use group B / UL 1059)
Rated voltage (Use group D / UL 1059)
Rated current (Use group B / UL 1059)
Rated current (Use group D / UL 1059)
Référence aux valeurs approuvées

Packing

Verpackung
VPE Länge
VPE Breite
VPE Höhe

Important note

Hinweise

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0