CPS 5.08/09/90F SN GN BX

Produkt-ID 2647780000
Ladda ner datablad

Homologaciones

Approvals
ROHS
UL File Number Search
Certificate No. (cURus)

Datos generales para pedido

Order No.
Type
GTIN (EAN)
Qty.
Termékadatok
Csomagolás

Dimensioni e pesi

Net weight

Conformidad medioambiental del producto

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

Parámetros del sistema

Product family
Type of connection
Wire connection method
Pitch in mm (P)
Pitch in inches (P)
Conductor outlet direction
Number of poles
L1 in mm
L1 in inches
Number of rows
Pin series quantity
Stripping length
Tightening torque, min.
Tightening torque, max.
Clamping screw
Screwdriver blade
Plugging cycles
Plugging force/pole, max.
Siła ciągnięcia / biegun, maks.

Datos del material

Insulating material
Colour
Colour chart (similar)
Insulating material group
Insulation resistance
Classe d'infiammabilità UL 94
Contact base material
Contact material
Contact surface
Tinning type
Temperatura magazynowania, min.
Temperatura magazynowania, max.
Temperatura pracy, min.
Temperatura pracy, max.

Conductores aptos para conexión

Clamping range, min.
Clamping range, max.
Wire connection cross section AWG, min.
Wire connection cross section AWG, max.
Solid, min. H05(07) V-U
Solid, max. H05(07) V-U
Stranded, min. H07V-R
Stranded, max. H07V-R
Flexible, min. H05(07) V-K
Flexible, max. H05(07) V-K
w. plastic collar ferrule, DIN 46228 pt 4, min.
w. plastic collar ferrule, DIN 46228 pt 4, max.
w. wire end ferrule, DIN 46228 pt 1, min.
w. wire end ferrule, DIN 46228 pt 1, max.

Datos nominales conformes a IEC

Rated current, min. number of poles (Tu=20°C)
Rated voltage for surge voltage class / pollution degree II/2
Rated voltage for surge voltage class / pollution degree III/2
Rated voltage for surge voltage class / pollution degree III/3
Rated impulse voltage for surge voltage class/ pollution degree II/2
Rated impulse voltage for surge voltage class/ pollution degree III/2
Rated impulse voltage for surge voltage class/ contamination degree III/3

Rated data acc. to CSA

Rated voltage (Use group B / CSA)
Rated voltage (Use group D / CSA)
Rated current (Use group B / CSA)
Rated current (Use group D / CSA)
Wire cross-section, AWG, min.
Wire cross-section, AWG, max.

UL 1059 névleges adatok

Institute (cURus)
Certificate No. (cURus)
Rated voltage (Use group B / UL 1059)
Rated voltage (Use group D / UL 1059)
Rated current (Use group B / UL 1059)
Rated current (Use group D / UL 1059)
Wire cross-section, AWG, min.
Wire cross-section, AWG, max.
Odniesienie do wartości znamionowych

Embalaje

Packaging
VPE length
VPE width
VPE height

Important note

Notes

Clasificaciones

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0