CH 5.08/21/180F 3.9SN GN BX

Dette produkt er snart ikke længere tilgængeligt.

Sidste ordre dato: /Date(1793401200000)/

Produkt ID 2648820000
Download datablad

Approvals

Approvals
ROHS
UL File Number Search
Certificate No. (cURus)

General ordering data

Order No.
Type
GTIN (EAN)
Qty.
Product data
Packaging

Dimensions and weights

Net weight

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

System specifications

Product family
Type of connection
Mounting onto the PCB
Pitch in mm (P)
Pitch in inches (P)
Outgoing elbow
Number of poles
Number of solder pins per pole
Solder pin length (l)
Solder pin dimensions
Solder eyelet hole diameter (D)
L1 in mm
L1 in inches
Number of rows
Pin series quantity

Material data

Insulating material
Colour
Colour chart (similar)
Insulating material group
UL 94 flammability rating
Contact base material
Contact material
Contact surface
Tinning type
Storage temperature, min.
Storage temperature, max.
Operating temperature, min.
Operating temperature, max.

Rated data acc. to IEC

Rated current, min. number of poles (Tu=20°C)
Rated voltage for surge voltage class / pollution degree II/2
Rated voltage for surge voltage class / pollution degree III/2
Rated voltage for surge voltage class / pollution degree III/3
Rated impulse voltage for surge voltage class/ pollution degree II/2
Rated impulse voltage for surge voltage class/ pollution degree III/2
Rated impulse voltage for surge voltage class/ contamination degree III/3

Rated data acc. to CSA

Rated voltage (Use group B / CSA)
Rated voltage (Use group D / CSA)
Rated current (Use group B / CSA)
Rated current (Use group D / CSA)

Rated data acc. to UL 1059

Institute (cURus)
Certificate No. (cURus)
Rated voltage (Use group B / UL 1059)
Rated voltage (Use group D / UL 1059)
Rated current (Use group B / UL 1059)
Rated current (Use group D / UL 1059)
Reference to approval values

Packing

Packaging
VPE length
VPE width
VPE height

Important note

Notes

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0