Agréments
Approvals
ROHS
UL File Number Search
Certificat Nº (cURus)
Általános rendelési adatok
Order No.
Type
GTIN (EAN)
Qté.
parametry produktu
opakowanie
Размеры и массы
Net weight
Termékek környezetvédelmi megfelelősége
RoHS Compliance Status
REACH SVHC
Caractéristiques du système
Product family
Type of connection
Mounting onto the PCB
Pitch in mm (P)
Pitch in inches (P)
Outgoing elbow
Number of poles
Number of solder pins per pole
Solder pin length (l)
Dimensions du picot à souder
Diamètre du trou d'implantation (D)
L1 in mm
L1 in inches
Number of rows
Pin series quantity
Données des matériaux
Insulating material
Colour
Colour chart (similar)
Insulating material group
Klasa palności wg UL 94
Contact base material
Contact material
Surface du contact
Tinning type
Storage temperature, min.
Storage temperature, max.
Operating temperature, min.
Operating temperature, max.
Névleges adatok IEC szerint
Rated current, min. number of poles (Tu=20°C)
Tension de choc nominale pour classe de surtension/Degré de pollution II/2
Tension de choc nominale pour classe de surtension/Degré de pollution III/2
Rated voltage for surge voltage class / pollution degree III/3
Tension de choc nominale pour classe de surtension/Degré de pollution II/2
Rated impulse voltage for surge voltage class/ pollution degree III/2
Rated impulse voltage for surge voltage class/ contamination degree III/3
Dati di dimensionamento secondo CSA
Rated voltage (Use group B / CSA)
Rated voltage (Use group D / CSA)
Rated current (Use group B / CSA)
Rated current (Use group D / CSA)
Dane znamionowe wg UL 1059
Institute (cURus)
Certificate No. (cURus)
Rated voltage (Use group B / UL 1059)
Tension nominale (groupe d'utilisation D / UL 1059)
Courant nominal (groupe d'utilisation B / UL 1059)
Courant nominal (groupe d'utilisation D / UL 1059)
Reference to approval values
Emballage
Packaging
VPE length
VPE width
VPE height
Nota importante
Notes
Besorolások
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0