Dopuszczenia
Approvals
ROHS
UL File Number Search
Certificate No. (cURus)
Ogólne dane zamówieniowe
Order No.
Type
GTIN (EAN)
Qty.
Produktparametrar
Förpackning
Dimensions and weights
Net weight
Zgodność produktu z wymogami środowiska naturalnego
RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP
Parametry systemu
Product family
Wire connection method
Mounting onto the PCB
Conductor outlet direction
Pitch in mm (P)
Pitch in inches (P)
Number of poles
Pin series quantity
Antal rader
Solder pin length (l)
Solder pin dimensions
Solder eyelet hole diameter (D)
Anzahl Lötstifte pro Pol
Schraubendreherklinge
Anzugsdrehmoment, min.
Anzugsdrehmoment, max.
Klemmschraube
Abisolierlänge
L1 in mm
L1 in Zoll
Schutzart
Dane materiałowe
Insulating material
Colour
Colour chart (similar)
Insulating material group
UL 94 flammability rating
Contact material
Contact surface
Verzinnungsart
Lagertemperatur, min.
Lagertemperatur, max.
Betriebstemperatur, min.
Betriebstemperatur, max.
Przewody pasujące do złącza
Clamping range, min.
Clamping range, max.
Wire connection cross section AWG, min.
Wire connection cross section AWG, max.
Solid, min. H05(07) V-U
Solid, max. H05(07) V-U
Flexible, min. H05(07) V-K
Flexible, max. H05(07) V-K
w. plastic collar ferrule, DIN 46228 pt 4, min.
w. plastic collar ferrule, DIN 46228 pt 4, max.
w. wire end ferrule, DIN 46228 pt 1, min.
w. wire end ferrule, DIN 46228 pt 1, max.
Dane znamionowe wg IEC
Rated current, min. number of poles (Tu=20°C)
Rated voltage for surge voltage class / pollution degree II/2
Rated voltage for surge voltage class / pollution degree III/2
Rated voltage for surge voltage class / pollution degree III/3
Rated impulse voltage for surge voltage class/ pollution degree II/2
Rated impulse voltage for surge voltage class/ pollution degree III/2
Rated impulse voltage for surge voltage class/ contamination degree III/3
Märkdata enligt UL 1059
Institute (cURus)
Certifikat nr (cURus)
Rated voltage (Use group B / UL 1059)
Rated voltage (Use group D / UL 1059)
Rated current (Use group B / UL 1059)
Rated current (Use group D / UL 1059)
Wire cross-section, AWG, min.
Wire cross-section, AWG, max.
Hinweis zu den Zulassungswerten
Opakowanie
Packaging
VPE length
VPE width
VPE height
Важное примечание
Notes
Klasyfikacje
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0