Approvals
Approvals
ROHS
UL File Number Search
Certificate No. (UR)
General ordering data
Order No.
Type
GTIN (EAN)
Qty.
Product data
Packaging
Dimensions and weights
Net weight
Environmental Product Compliance
RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP
System parameters
Product family
Wire connection method
Mounting onto the PCB
Conductor outlet direction
Pitch in mm (P)
Pitch in inches (P)
Number of poles
Pin series quantity
Number of rows
Solder pin length (l)
Solder pin dimensions
Solder eyelet hole diameter (D)
Number of solder pins per pole
Screwdriver blade
Tightening torque, min.
Tightening torque, max.
Clamping screw
Stripping length
L1 in mm
L1 in inches
Protection degree
Material data
Insulating material
Colour
Colour chart (similar)
Insulating material group
UL 94 flammability rating
Contact material
Contact surface
Tinning type
Storage temperature, min.
Storage temperature, max.
Operating temperature, min.
Operating temperature, max.
Conductors suitable for connection
Clamping range, min.
Clamping range, max.
Wire connection cross section AWG, min.
Wire connection cross section AWG, max.
Solid, min. H05(07) V-U
Solid, max. H05(07) V-U
Flexible, min. H05(07) V-K
Flexible, max. H05(07) V-K
w. plastic collar ferrule, DIN 46228 pt 4, min.
w. plastic collar ferrule, DIN 46228 pt 4, max.
w. wire end ferrule, DIN 46228 pt 1, min.
w. wire end ferrule, DIN 46228 pt 1, max.
Rated data acc. to IEC
Rated current at min. number of poles (Tu = 20 °C)
Rated voltage for surge voltage class (pollution degree II/2)
Rated voltage for surge voltage class (pollution degree III/2)
Rated voltage for surge voltage class (pollution degree III/3)
Rated impulse voltage for surge voltage class (pollution degree II/2)
Rated impulse voltage for surge voltage class (pollution degree III/2)
Rated impulse voltage for surge voltage class (contamination degree III/3)
Rated data acc. to UL 1059
Institute (UR)
Certificate No. (UR)
Rated voltage (Use group B / UL 1059)
Rated voltage (Use group D / UL 1059)
Rated current (Use group B / UL 1059)
Rated current (Use group D / UL 1059)
Wire cross-section, AWG, min.
Wire cross-section, AWG, max.
Reference to approval values
Packing
Packaging
VPE length
VPE width
VPE height
Important note
Notes
Classifications
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0