Properties
Order No. | 2662120000 |
Type | IE-PS-M12X-90-S-TH-SC-ST |
GTIN (EAN) | 4050118781861 |
Qty. | 1 items |
Net weight | 32 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | c50b1fcd-04c8-463f-99b5-8ae8d5ac75a1 |
Cable diameter, max. | 9 mm |
Cable diameter, min. | 4 mm |
Coding | X-coded |
Conductor cross-section, max. | 0.34 mm² |
Conductor cross-section, min. | 0.14 mm² |
Connection cross-section, max. | 0.34 mm² |
Connection cross-section, min. | 0.14 mm² |
Contact surface | Gold-plated |
Housing main material | Cu alloy Ni plated |
Number of poles | 8 |
Plugging cycles | ≥ 500 |
Pollution severity | 3 |
Rated current | 2 A |
Rated voltage | 30 V |
Shield connection | Yes, crimped |
Number of poles | 8 |
Connection 1 | M12 |
Connection 2 | Crimp |
Housing main material | Cu alloy Ni plated |
Connection thread | M12 |
Contact surface | Gold-plated |
Plugging cycles | ≥ 500 |
Rated voltage | 30 V |
Connector standard | IEC 61076-2-109 |
Connector standard | IEC 61076-2-109 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_293592) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2662120000) |
Product Change Notification |
[Technische Änderung für M12 Crimpstecker mit Crimpflansch](https://mdcop.weidmueller.com/mediadelivery/asset/900_302054)
[Technical change to M12 crimp connector with crimp flange](https://mdcop.weidmueller.com/mediadelivery/asset/900_302055) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
ECLASS 14.0 | 27-44-01-16 |
ROHS | Conform |