KLIPPON K79

Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 313 mm, Width: 404 mm, Depth: 181 mm, Basic material: Aluminium AlSi12, untreated, silver

Item No. 2934250000

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Mounting dimension - height
Mounting dimension - width
Wall thickness, min.
Wall thickness, max.
Net weight

Temperatures

Operating temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Certificate numbers enclosure

Approval conditions
Declaration of Conformatiy No. (DoC LVD)

General information

Areas of use
Basic material
Flange plate
Height (access opening)
Impact resistance
Installation advice
Lid
Lid attachment
Material thickness
Material thickness (cover)
Material thickness (enclosure)
Number of lid screws
Operating temperature, max.
Operating temperature, min.
Protection class (UL)
Protection degree
Seal material
Silicone
Standards
Surface finish
Tightening torque (cover screws)
Width (access opening)

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0