Properties
Version | Power Solid-State Relais, Solid state contactor, Rated control voltage: 4…32 V DC , Rated switching voltage: 42…600 V AC +10% -15%, Continuous current: 30 A |
Order No. | 2986920000 |
Type | PSSRN S 24VDC 1M K 600VAC 30A T |
GTIN (EAN) | 4099986853041 |
Qty. | 1 items |
Depth | 167.5 mm |
Depth (inches) | 6.594 inch |
Height | 110 mm |
Height (inches) | 4.331 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Net weight | 370 g |
Storage temperature | -40 °C...100 °C |
Operating temperature | -25 °C...70 °C |
Humidity | 95% relative humidity, non-condensing @ 40°C |
MTTF | 10 a |
REACH SVHC | / |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7cI |
Rated control voltage | 4…32 V DC |
Nominal control current | 7.8 mA…10.4 mA |
Status indicator |
Green LED
Yellow LED Red LED |
Rated switching voltage | 42…600 V AC +10% -15% |
Continuous current | 30 A (AC 51) @ 40 °C |
Max. switching current | 30 A |
Load category | AC 51 |
Pulse load, max. current | 1150 A (10 ms, non-recurrent) |
Load limit integral (I²t) <10 ms | 6,600 A²s |
Switch-on delay | ≤ 10 ms |
Switch-off delay | ≤ 10 ms |
Voltage drop at max. load | ≤20 V |
Leakage current | <3 mA |
Min. switching current | 1.2 A |
Short-circuit-proof | No |
Protective circuit, load side | Integrated varistor |
Contact type | 1 NO contacts (Thyristor (zero-cross switch)) |
Output voltage frequency range | 45…65 Hz |
Connection designation (Alarm output) |
11+
12- |
Solid-state type (Alarm output) | Bipolar transistor |
Status indicator (Alarm output) | Red LED: device detects a fault |
Voltage drop at max. load (Alarm output) | 3 V |
output current, max. (Alarm output) | 50 mA |
Connection designation (TEACH input) | IN1 |
Connection designation (Input supply) |
A1+
A2- |
Current consumption (Input supply) | 50 mA |
Protective circuit (Input supply) | Reverse polarity protection |
Version | Single-phase with mounted heat sink (zero-voltage switch output) |
Rail | TS 35 |
Colour | black |
Pollution severity | 2 |
Surge voltage category | III |
Dielectric strength for control side - load side | 2.5 kVeff |
Dialectric strength of load side - housing | 4 kVeff |
Impulse withstand voltage | 6 kV (1.2/50 µs) |
Protection degree | IP20 |
Certificate no. (cULus) | E537615 |
Stripping length, control side | 13 mm |
Stripping length, two clampable wire, control side | 6 mm |
Wire connection cross-section, solid, control side, max. | 2.5 mm² |
Wire connection cross-section, solid, control side, max. (AWG) | AWG 18 |
Wire connection cross-section, solid, control side, min. (AWG) | AWG 12 |
Wire connection cross-section, twin wire-end ferrules, control side, max. | 2.5 mm² |
Wire connection cross-section, twin wire-end ferrules, control side, min. | 1 mm² |
Wire connection method (control side) | Box clamp connection |
Min. rated connection clamping range (control side) | 1 mm² |
Max. rated connection clamping range (control side) | 2.5 mm² |
Wire connection method (control side) | M3 screw with captivated washer |
Min. tightening torque (control side) | 0.4 Nm |
Max. tightening torque (control side) | 0.5 Nm |
Blade size (control side) | PZ 1 |
Stripping length, load side | 12 mm |
Wire connection cross-section, finely stranded, two clampable wires, load side, max. | 6 mm² |
Wire connection cross-section, finely stranded, two clampable wires, load side, max. (AWG) | AWG 18 |
Wire connection cross-section, finely stranded, two clampable wires, load side, min. | 1 mm² |
Wire connection cross-section, finely stranded, two clampable wires, load side, min. (AWG) | AWG 10 |
Wire connection cross-section, solid, load side, max. | 6 mm² |
Wire connection cross-section, solid, load side, max. (AWG) | AWG 14 |
Wire connection cross-section, solid, load side, min. | 2.5 mm² |
Wire connection cross-section, solid, load side, min. (AWG) | AWG 10 |
Wire connection cross-section, stranded, load side, max. | 6 mm² |
Wire connection cross-section, stranded, load side, max. (AWG) | AWG 18 |
Wire connection cross-section, stranded, load side, min. | 1 mm² |
Wire connection cross-section, stranded, load side, min. (AWG) | AWG 10 |
Wire connection cross-section, twin wire-end ferrules, load side, max. (AWG) | AWG 18 |
Wire connection cross-section, twin wire-end ferrules, load side, min. (AWG) | AWG 12 |
Wire connection method (load side) | Screw connection |
Min. rated connection clamping range (load side) | 2.5 mm² |
Max. rated connection clamping range (load side) | 6 mm² |
Wire connection method (load side) | M4 screw with captivated washer |
Min. tightening torque (load side) | 1.5 Nm |
Max. tightening torque (load side) | 2 Nm |
Blade size (load side) | PZ 2 |
Approval/Certificate/Document of Conformity | [EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_317522) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_314695) |
User Documentation | [Beipackzettel / Package Insert – multilingual](https://mdcop.weidmueller.com/mediadelivery/asset/900_317477) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002055 |
ETIM 7.0 | EC002055 |
ETIM 8.0 | EC002055 |
ETIM 9.0 | EC002055 |
ECLASS 9.0 | 27-37-10-14 |
ECLASS 9.1 | 27-37-10-14 |
ECLASS 10.0 | 27-37-10-14 |
ECLASS 11.0 | 27-37-10-14 |
ECLASS 12.0 | 27-37-10-14 |
ECLASS 13.0 | 27-37-10-14 |
ECLASS 14.0 | 27-37-10-14 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E537615 |