RCL424548

This product will soon be unavailable.

RIDERSERIES RCL, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 48 V AC, Continuous current: 8 A, Plug-in connection, Test button available: No

Item No. 8693340000

Approvals

认证
ROHS
UL File Number Search
Certificate No. (cURus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Delivery status
Last order date

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

存储温度
环境温度
Humidity

Environmental Product Compliance

RoHS 合规状态
REACH SVHC

Rated data UL

Certificate No. (cURus)

Control side

Rated control voltage
Rated current AC
Power rating
Coil resistance
Status indicator

Load side

Rated switching voltage
Continuous current
Max. switching frequency at rated load
Min. switching power
Inrush current
AC switching capacity (resistive), max.
DC switching capacity (resistive), max.
Switch-on delay
Switch-off delay
Contact type
Mechanical service life

General data

Test button available
Mechanical switch position indicator
Colour
UL 94 flammability rating

Insulation coordination

额定电压
Pollution severity
Surge voltage category
Insulating material group
Creepage and clearance distance input – output
Dielectric strength, Input/Output
Dielectric strength of neighbouring contacts
Dielectric strength of open contact
Protection degree

Further details of approvals / standards

Standards
Certificate No. (CSA)
Certificate No. (VDE)
Certificate No. (cURus)

Connection data

Wire connection method
Pitch in mm (P)

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0