Özellikler
Version | cable lug, terminal end,Insulated cable connector,1.5 mm² - 2.5 mm²,blue |
Order No. | 9200620000 |
Type | LIF 2,5T638 R |
GTIN (EAN) | 4032248410460 |
Qty. | 100 adet |
Depth | 7,7 mm |
Depth (inches) | 0,303 inch |
Width | 20,8 mm |
Width (inches) | 0,819 inch |
Net weight | 1,32 g |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Description of article | Flat-blade receptacle with branch, 1.5 - 2.5 mm² |
Conductor cross-section, max. | 2,5 mm² |
Conductor cross-section, min. | 1,5 mm² |
Dimension | 6.3 x 0.8 mm |
Dimension (flat blade connector) | 6.3 x 0.8 mm |
Identification colour | blue |
Insulation | Available |
Material/plastic | PVC |
Plastic collar diameter (D) | 5,8 mm |
Plastic collar length (b) | 10 mm |
Plug-in density (d3) | 0,8 mm |
Plug-in width (d2) | 6,3 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9200620000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000516 |
ETIM 7.0 | EC000516 |
ETIM 8.0 | EC000516 |
ETIM 9.0 | EC000516 |
ECLASS 9.0 | 27-44-03-92 |
ECLASS 9.1 | 27-40-02-90 |
ECLASS 10.0 | 27-44-03-92 |
ECLASS 11.0 | 27-44-03-92 |
ECLASS 12.0 | 27-44-03-92 |
ECLASS 13.0 | 27-44-03-92 |
ECLASS 14.0 | 27-44-03-92 |
ROHS | Conform |