Split core current transformer
Features:
- especially suitable for use in hard-to-reach places
- no cutting of the primary conductors necessary
- Unfolding of the current transformer without additional tools
-
항목 번호:1482020000패키징 단위:1 PC
Primary current: 50 A, Secondary current max.: 1 A, Load: 1 VA, Tolerance class: 3, Split-core current transformer
-
항목 번호:2511690000패키징 단위:1 PC
Primary current: 50 A, Secondary current max.: 1 A, Load: 1 VA, Tolerance class: 3, Split-core current transformer
-
항목 번호:2420780000패키징 단위:1 PC
Primary current: 75 A, Secondary current max.: 1 A, Load: 1 VA, Tolerance class: 3, Split-core current transformer
-
항목 번호:2752990000패키징 단위:1 PC
Primary current: 100 A, Secondary current max.: 1 A, Load: 0.3 VA, Tolerance class: 1, Split-core current transformer
-
항목 번호:1482010000패키징 단위:1 PC
Primary current: 100 A, Secondary current max.: 1 A, Load: 1.25 VA, Tolerance class: 3, Split-core current transformer
-
항목 번호:2753000000패키징 단위:1 PC
Primary current: 125 A, Secondary current max.: 1 A, Load: 0.5 VA, Tolerance class: 1, Split-core current transformer
-
항목 번호:2752980000패키징 단위:1 PC
Primary current: 125 A, Secondary current max.: 1 A, Load: 1.5 VA, Tolerance class: 3, Split-core current transformer
-
항목 번호:2753010000패키징 단위:1 PC
Primary current: 150 A, Secondary current max.: 1 A, Load: 1 VA, Tolerance class: 1, Split-core current transformer
-
항목 번호:2420770000패키징 단위:1 PC
Primary current: 150 A, Secondary current max.: 1 A, Load: 2 VA, Tolerance class: 3, Split-core current transformer
-
항목 번호:2753030000패키징 단위:1 PC
Primary current: 150 A, Secondary current max.: 5 A, Load: 1 VA, Tolerance class: 1, Split-core current transformer
-
항목 번호:2753020000패키징 단위:1 PC
Primary current: 200 A, Secondary current max.: 1 A, Load: 1.5 VA, Tolerance class: 1, Split-core current transformer
-
항목 번호:2420760000패키징 단위:1 PC
Primary current: 200 A, Secondary current max.: 1 A, Load: 3 VA, Tolerance class: 3, Split-core current transformer
-
항목 번호:2753040000패키징 단위:1 PC
Primary current: 200 A, Secondary current max.: 5 A, Load: 1.5 VA, Tolerance class: 1, Split-core current transformer
-
항목 번호:2753060000패키징 단위:1 PC
Primary current: 200 A, Secondary current max.: 1 A, Load: 0.3 VA, Tolerance class: 1, Split-core current transformer
-
항목 번호:1482000000패키징 단위:1 PC
Primary current: 250 A, Secondary current max.: 1 A, Load: 1.5 VA, Tolerance class: 1, Split-core current transformer
-
항목 번호:2420750000패키징 단위:1 PC
Primary current: 250 A, Secondary current max.: 1 A, Load: 4 VA, Tolerance class: 3, Split-core current transformer
-
항목 번호:2753050000패키징 단위:1 PC
Primary current: 250 A, Secondary current max.: 5 A, Load: 1 VA, Tolerance class: 0,5, Split-core current transformer
-
항목 번호:2753360000패키징 단위:1 PC
Primary current: 250 A, Secondary current max.: 5 A, Load: 1.5 VA, Tolerance class: 1, Split-core current transformer
-
항목 번호:2753110000패키징 단위:1 PC
Primary current: 250 A, Secondary current max.: 5 A, Load: 1 VA, Tolerance class: 1, Split-core current transformer
-
항목 번호:2753070000패키징 단위:1 PC
Primary current: 250 A, Secondary current max.: 1 A, Load: 1 VA, Tolerance class: 1, Split-core current transformer