PUSH IN spring connection
PCB terminals with spring connection and direct PUSH IN technology. A milestone in connection technology.
Amazingly simple and simply amazing in practice:
- Connect and easily detach solid wires or wires with wire-end ferrules without using tools
- Processed automatically in the reflow or vapour phase
- Potentials and clamping points marked clearly by coloured push buttons
World-class design-in and processing phases, and suitable for a vast range of applications.
LSF-SMT 3.50 / 3.81 - 1.5 mm² (AWG 16) - pitch 3.50 / 3.81 mm - THR reflow-solder connection
LSF-SMT 5.00 / 5.08 - 1.5 mm² (AWG 16) - pitch 5.00 / 5.08 mm - THR reflow-solder connection
LSF-SMT 7.50 / 7.62 - 1.5 mm² (AWG 16) - pitch 7.50 / 7.62 mm - THR reflow-solder connection
LSF-SMD 3.50 - 1.5 mm² (AWG 16) - pitch 3.50 mm - SMD reflow-solder connection
LSF-SMD 5.00 - 1.5 mm² (AWG 16) - pitch 5.00 mm - SMD reflow-solder connection
LSF-SMD 7.50 - 1.5 mm² (AWG 16) - pitch 7.50 mm - SMD reflow-solder connection
LS2HF 3.50 - 1.5 mm² (AWG 16) - pitch 3.50 mm - THT wave-solder connection - multi-level
LMF 5.00 / 5.08 - 2.5 mm² (AWG 12) - pitch 5.00 / 5.08 mm - THT wave-solder connection
LMFS 5.00 / 5.08 - 2.5 mm² (AWG 12) - pitch 5.00 / 5.08 mm - THT wave-solder connection
LMF 7.50 - 2.5 mm² (AWG 12) - pitch 7.50 mm - THT wave-solder connection
LMFS 7.50 - 2.5 mm² (AWG 12) - pitch 7.50 mm - THT wave-solder connection
LMFV 5.00 - 2.5 mm² (AWG 12) - pitch 5.00 - THT wave-solder connection
LMFV 7.50 - 2.5 mm² (AWG 12) - pitch 7.50 - THT wave-solder connection
-
Tuotteen tunnus:1870500000VPE:71 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 2, 90°, Solder pin length (l): 1.5 mm, black, PUSH IN with push button, Clamping range, max. : 1.5 mm², Tube
-
Tuotteen tunnus:1874690000VPE:265 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 2, 90°, Solder pin length (l): 1.5 mm, black, PUSH IN with push button, Clamping range, max. : 1.5 mm², Tape
-
Tuotteen tunnus:1824420000VPE:71 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 2, 90°, Solder pin length (l): 3.5 mm, black, PUSH IN with push button, Clamping range, max. : 1.5 mm², Tube
-
Tuotteen tunnus:1874990000VPE:265 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 2, 90°, Solder pin length (l): 3.5 mm, black, PUSH IN with push button, Clamping range, max. : 1.5 mm², Tape
-
Tuotteen tunnus:1874710000VPE:265 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 3, 90°, Solder pin length (l): 1.5 mm, black, PUSH IN with push button, Clamping range, max. : 1.5 mm², Tape
-
Tuotteen tunnus:1875030000VPE:265 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 3, 90°, Solder pin length (l): 3.5 mm, black, PUSH IN with push button, Clamping range, max. : 1.5 mm², Tape
-
Tuotteen tunnus:1870530000VPE:49 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 3, 90°, Solder pin length (l): 1.5 mm, black, PUSH IN with push button, Clamping range, max. : 1.5 mm², Tube
-
Tuotteen tunnus:1824430000VPE:49 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 3, 90°, Solder pin length (l): 3.5 mm, black, PUSH IN with push button, Clamping range, max. : 1.5 mm², Tube
-
Tuotteen tunnus:1874730000VPE:265 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 4, 90°, Solder pin length (l): 1.5 mm, black, PUSH IN with push button, Clamping range, max. : 1.5 mm², Tape
-
Tuotteen tunnus:1870550000VPE:37 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 4, 90°, Solder pin length (l): 1.5 mm, black, PUSH IN with push button, Clamping range, max. : 1.5 mm², Tube
-
Tuotteen tunnus:1824440000VPE:37 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 4, 90°, Solder pin length (l): 3.5 mm, black, PUSH IN with push button, Clamping range, max. : 1.5 mm², Tube
-
Tuotteen tunnus:1875050000VPE:265 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 4, 90°, Solder pin length (l): 3.5 mm, black, PUSH IN with push button, Clamping range, max. : 1.5 mm², Tape
-
Tuotteen tunnus:1875070000VPE:265 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 5, 90°, Solder pin length (l): 3.5 mm, black, PUSH IN with push button, Clamping range, max. : 1.5 mm², Tape
-
Tuotteen tunnus:1874740000VPE:265 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 5, 90°, Solder pin length (l): 1.5 mm, black, PUSH IN with push button, Clamping range, max. : 1.5 mm², Tape
-
Tuotteen tunnus:1824450000VPE:30 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 5, 90°, Solder pin length (l): 3.5 mm, black, PUSH IN with push button, Clamping range, max. : 1.5 mm², Tube
-
ID výrobku:1870580000Obalová jednotka:30 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 5, 90°, Solder pin length (l): 1.5 mm, black, PUSH IN with push button, Clamping range, max. : 1.5 mm², Tube
-
Produkt ID:1875080000Pakningsenhed:265 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 6, 90°, Solder pin length (l): 3.5 mm, black, PUSH IN with push button, Clamping range, max. : 1.5 mm², Tape
-
Produkt ID:1874810000Pakningsenhed:265 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 6, 90°, Solder pin length (l): 1.5 mm, black, PUSH IN with push button, Clamping range, max. : 1.5 mm², Tape
-
Art.-Nr.:1870590000VPE:25 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 6, 90°, Solder pin length (l): 1.5 mm, black, PUSH IN with push button, Clamping range, max. : 1.5 mm², Tube
-
Art.-Nr.:1824460000VPE:25 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 6, 90°, Solder pin length (l): 3.5 mm, black, PUSH IN with push button, Clamping range, max. : 1.5 mm², Tube