Control cabinet lighting
Safety glass and aluminum housing provide a robust design and guarantee optimum protection (IP67).
The portfolio includes various light colors (Kelvin classes) and color variants, suitable for a wide range of applications.
Optionally available with M12 connection for easy Installation. Thanks to its low power consumption, a 0.5 A DC power supply with 24 V is sufficient for operation.
-
Ürün No.:2821350000Ambalaj birimi:1 PC
LED module, 2700K, Warm white, Width: 765 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: without
-
Ürün No.:2821340000Ambalaj birimi:1 PC
LED module, 2700K, Warm white, Width: 765 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: M12
-
Ürün No.:2633830000Ambalaj birimi:1 PC
LED module, 2700K, Warm white, Width: 240 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: M12
-
Ürün No.:2680950000Ambalaj birimi:1 PC
LED module, 2700K, Warm white, Width: 240 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: without
-
Ürün No.:2821320000Ambalaj birimi:1 PC
LED module, 2700K, Warm white, Width: 555 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: without
-
Ürün No.:2821310000Ambalaj birimi:1 PC
LED module, 2700K, Warm white, Width: 555 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: M12
-
Ürün No.:2821300000Ambalaj birimi:1 PC
LED module, 2700K, Warm white, Width: 450 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: without
-
Ürün No.:2633840000Ambalaj birimi:1 PC
LED module, 2700K, Warm white, Width: 450 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: M12
-
Ürün No.:2550650000Ambalaj birimi:1 PC
LED module, 2700K, Warm white, Width: 655 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: M12
-
Ürün No.:2821330000Ambalaj birimi:1 PC
LED module, 2700K, Warm white, Width: 655 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: without
-
Ürün No.:2796070000Ambalaj birimi:1 PC
LED module, 2700K, Warm white, Width: 860 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: M12
-
Ürün No.:2821360000Ambalaj birimi:1 PC
LED module, 2700K, Warm white, Width: 860 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: without
-
Ürün No.:2821260000Ambalaj birimi:1 PC
LED module, 2700K, Warm white, Width: 145 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: M12
-
Ürün No.:2821270000Ambalaj birimi:1 PC
LED module, 2700K, Warm white, Width: 145 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: without
-
Ürün No.:2821280000Ambalaj birimi:1 PC
LED module, 2700K, Warm white, Width: 350 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: M12
-
Ürün No.:2821290000Ambalaj birimi:1 PC
LED module, 2700K, Warm white, Width: 350 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: without
-
Ürün No.:2732860000Ambalaj birimi:1 PC
LED module, 4000K, Neutral white, Width: 555 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: M12
-
Ürün No.:2732940000Ambalaj birimi:1 PC
LED module, 4000K, Neutral white, Width: 555 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: without
-
Ürün No.:2821240000Ambalaj birimi:1 PC
LED module, 4000K, Neutral white, Width: 765 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: M12
-
Ürün No.:2821250000Ambalaj birimi:1 PC
LED module, 4000K, Neutral white, Width: 765 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: without