Properties
Version | Supply module, Distributes supply voltage to rail bus |
Order No. | 1282490000 |
Type | ACT20-FEED-IN-BASIC-S |
GTIN (EAN) | 4050118072730 |
Qty. | 1 items |
Depth | 114.3 mm |
Depth (inches) | 4.5 inch |
Height | 112.5 mm |
Height (inches) | 4.429 inch |
Width | 6.1 mm |
Width (inches) | 0.24 inch |
Net weight | 83 g |
Storage temperature | -20 °C...85 °C |
Ambient temperature | -25 °C...+70 °C |
Operating temperature | -20 °C...60 °C |
Humidity | 40 °C / 95 % rel. humidity, no condensation |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2f6dd957-421a-46db-a0c2-cf1609156924 |
Input current | 0.5...2.5 A DC |
Input voltage | 21.6…26.4 V DC |
Number of inputs | 1 |
Number of outputs | 1 |
Output current |
Equivalent to input current
2.5 A |
Output voltage, note | Corresponds to the input voltage |
Supply voltage (output) | 24 V DC |
Configuration | none |
Protection degree | IP20 |
Rail |
TS 35
CH20M Bus |
Voltage supply | 21.6...26.4 V DC |
EMC standards | EN 61326-1 |
Type of connection | Screw connection |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 30 |
Wire connection cross section AWG, max. | AWG 14 |
Product information |
The ACT20-FEED-IN-BASIC-S device supplies the Weidmüller CH20M DIN-rail bus with an externally connected supply voltage of 24V DC ± 30%. The current-carrying capacity of the power-
feed device is 2.5 A max. The input current must be limited to this maximum value. |
Approval/Certificate/Document of Conformity |
[FM certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_102445)
[IECEXx certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_102446) [ATEX certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_102447) [UL certification for canada](https://mdcop.weidmueller.com/mediadelivery/asset/900_321817) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35386) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_51869) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1282490000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1282490000) |
User Documentation | [Device description -- Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_39335) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001600 |
ETIM 7.0 | EC001600 |
ETIM 8.0 | EC001600 |
ETIM 9.0 | EC001600 |
ECLASS 9.0 | 27-24-26-10 |
ECLASS 9.1 | 27-24-26-10 |
ECLASS 10.0 | 27-24-26-10 |
ECLASS 11.0 | 27-24-26-10 |
ECLASS 12.0 | 27-24-26-10 |
ECLASS 13.0 | 27-24-26-10 |
ECLASS 14.0 | 27-24-26-10 |
Approvals |         |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E337701 |
Accessories
-
Item No.:1877680000Packaging unit:320 PC
MultiFit, Terminal marker, 5 x 7.5 mm, Pitch in mm (P): 7.50 Adels RKW, Phoenix, white
-
Item No.:1335150000Packaging unit:1 PC
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
-
Item No.:1335140000Packaging unit:1 PC
OMNIMATE Housing - series CH20M, Length: 250 mm, Width: 25.1 mm
MarkersTerminal markersMultiCardMultiFitMF 5/...Blank
Isolating amplifier and measuring transducerAccessoriesACT20 (incl. DIN rail bus & powersupplies)