AKZ 4/10/BEZ

Feed-through terminal block, Screw connection, beige / yellow, dark beige, 4 mm², 32 A, 400 V, Number of connections: 2, Number of levels: 1, TS 15, V-2, PA 66, Wemid, 130 °C

Item No. 0359660000

Properties

Accessories

    MarkersTerminal markersMultiCardDekafixDEK 5/6Blank
  • DEK 5/6 MC NE WS
    Item No.:
    1609820000
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white

  • MarkersTerminal markersRelated markersTag holderMarker holder
  • BZT 1 WS 10/5
    Item No.:
    1805490000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • BZT 1 ZA WS 10/5
    Item No.:
    1805520000
    Packaging unit:
    100 PC

    Accessories, Marker holder

  • Terminal BlocksAccessoriesEnd bracketsTS 15
  • EW 15
    Item No.:
    0382860000
    Packaging unit:
    50 PC

    End bracket, beige, TS 15, V-2, Polyamide 66, Width: 10 mm, 100 °C

  • MarkersTerminal markersMultiMarkDekafixDEK 5/6
  • DEK 5/6 MM WS
    Item No.:
    2007120000
    Packaging unit:
    600 PC

    Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white

  • Terminal BlocksAccessoriesPartition platesSAK-Series
  • TW AKZ4
    Item No.:
    0348260000
    Packaging unit:
    50 PC

    Partition plate (terminal), dark beige, Height: 47 mm, Width: 0.6 mm, V-2, PA 66

  • TSCH 4 AKZ4
    Item No.:
    0363360000
    Packaging unit:
    100 PC

    Small partition (terminal), PA 66, beige, Continuous operating temp., max.: 100 °C

  • Terminal BlocksAccessoriesEnd platesSAK-Series
  • AP AKZ4 BL
    Item No.:
    0294480000
    Packaging unit:
    20 PC

    End plate (terminals), blue, Height: 27 mm, Width: 1.5 mm, V-2, PA 66

  • AP AKZ4
    Item No.:
    0294460000
    Packaging unit:
    20 PC

    End plate (terminals), dark beige, Height: 27 mm, Width: 1.5 mm, V-0, Wemid

  • Terminal BlocksAccessoriesWarning coversSAK-Series
  • AD 4 AKZ4
    Item No.:
    0303400000
    Packaging unit:
    50 PC

    Terminal cover, yellow, PVC, Height: 24.2 mm, Width: 20 mm, Depth: 1 mm, V-2

  • Terminal BlocksAccessoriesTest adapters and TestsocketsTest plugs
  • PS 2.3 RT
    Item No.:
    0180400000
    Packaging unit:
    20 PC

    Test adapter (terminal), 230 V, 20 mA

  • Terminal BlocksAccessoriesCross-connectionsSAK-SeriesQ / AKZ
  • Q 3 AKZ4
    Item No.:
    0336500000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: No, Width: 17.2 mm

  • Q 2 AKZ4
    Item No.:
    0336400000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: No, Width: 11.1 mm

  • Q 4 AKZ4
    Item No.:
    0336600000
    Packaging unit:
    50 PC

    Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: No, Width: 23.3 mm

  • Q 10 AKZ4
    Item No.:
    0368600000
    Packaging unit:
    20 PC

    Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: No, Width: 59.9 mm

  • Terminal BlocksAccessoriesTest adapters and TestsocketsTestsockets
  • STB 8.5/D4/2.3/M2.5 AKZ
    Item No.:
    0215700000
    Packaging unit:
    50 PC

    Accessories, Socket