Blank
Advantages:
- Halogen-free material
- Flammability rating V2
- Fast installation without tools
- Markers in proven MultiCard format
- Available in the heights of 12 mm, 21 mm and 30 mm
For custom printing: Please send us a file of our labeling software M-Print PRO or M-Print PRO Online (without installation) for your labeling specifications.
-
Product ID:1813130000VPE:200 PC
SlimFix Clip, Conductor and cable markers, 1.5 - 2.5 mm, 12 x 5.8 mm, white
-
Product ID:1747320001VPE:200 PC
SlimFix Clip, Conductor and cable markers, 2 - 3.5 mm, 12 x 5.8 mm, white
-
Product ID:1758320001VPE:120 PC
SlimFix Clip, Conductor and cable markers, 3 - 5 mm, 12 x 5.8 mm, white
-
Product ID:1062000000VPE:120 PC
SlimFix Clip, Conductor and cable markers, 4 - 6 mm, 12 x 9.3 mm, white
-
Product ID:1025220000VPE:80 PC
SlimFix Clip, Conductor and cable markers, 3.5 - 7 mm, 12 x 12.5 mm, white
-
Product ID:1813160000VPE:200 PC
SlimFix Clip, Conductor and cable markers, 1.5 - 2.5 mm, 12 x 5.8 mm, yellow
-
Product ID:1747320004VPE:200 PC
SlimFix Clip, Conductor and cable markers, 2 - 3.5 mm, 12 x 5.8 mm, yellow
-
Product ID:1758320004VPE:120 PC
SlimFix Clip, Conductor and cable markers, 3 - 5 mm, 12 x 5.8 mm, yellow
-
Product ID:1062010000VPE:120 PC
SlimFix Clip, Conductor and cable markers, 4 - 6 mm, 12 x 9.3 mm, yellow
-
Product ID:1025230000VPE:80 PC
SlimFix Clip, Conductor and cable markers, 3.5 - 7 mm, 12 x 12.5 mm, yellow
-
Product ID:1813150000VPE:200 PC
SlimFix Clip, Conductor and cable markers, 1.5 - 2.5 mm, 12 x 5.8 mm, red
-
Product ID:1747320003VPE:200 PC
SlimFix Clip, Conductor and cable markers, 2 - 3.5 mm, 12 x 5.8 mm, red
-
Product ID:1758320003VPE:120 PC
SlimFix Clip, Conductor and cable markers, 3 - 5 mm, 12 x 5.8 mm, red
-
Product ID:1062020000VPE:120 PC
SlimFix Clip, Conductor and cable markers, 4 - 6 mm, 12 x 9.3 mm, red
-
Product ID:1025240000VPE:80 PC
SlimFix Clip, Conductor and cable markers, 3.5 - 7 mm, 12 x 12.5 mm, red
-
Product ID:1813170000VPE:200 PC
SlimFix Clip, Conductor and cable markers, 1.5 - 2.5 mm, 12 x 5.8 mm, blue
-
Product ID:1747320002VPE:200 PC
SlimFix Clip, Conductor and cable markers, 2 - 3.5 mm, 12 x 5.8 mm, blue
-
Product ID:1758320002VPE:120 PC
SlimFix Clip, Conductor and cable markers, 3 - 5 mm, 12 x 5.8 mm, blue
-
ID výrobku:1062030000VPE:120 PC
SlimFix Clip, Conductor and cable markers, 4 - 6 mm, 12 x 9.3 mm, blue
-
N.º de artículo:1025250000Conditionnement:80 PC
SlimFix Clip, Conductor and cable markers, 3.5 - 7 mm, 12 x 12.5 mm, blue