Properties
Version | SlimFix Clip, Conductor and cable markers, 3.5 - 7 mm, 12 x 12.5 mm, white |
Order No. | 1025220000 |
Type | SFC 3/12 MC NE WS |
GTIN (EAN) | 4032248746286 |
Qty. | 80 items |
Depth | 11.3 mm |
Depth (inches) | 0.445 inch |
Height | 12 mm |
Height (inches) | 0.472 inch |
Width | 12.5 mm |
Width (inches) | 0.492 inch |
Net weight | 1.313 g |
Operating temperature range | -40...100 °C |
Colour | white |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Recommended industries | Machinery |
Size of labelling field | 12 x 5 mm |
Type of printing | neutral |
UL 94 flammability rating | V-2 |
Width | 12.5 mm |
Conductor cross-section, max. | 10 mm² |
Conductor cross-section, min. | 4 mm² |
Conductor O.D. | 3.5 - 7 mm |
Conductor O.D., max. | 7 mm |
Conductor O.D., min. | 3.5 mm |
Cross-section for connected wire | 4 - 10 mm² |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59666) |
Engineering Data | [Zuken E3.S](LINK/CAE_EN.html) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1025220000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1025220000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1025220000&norm=0) |
Product Change Notification |
[DE - Technische Modifikation MultiCard Material](https://mdcop.weidmueller.com/mediadelivery/asset/900_88528)
[EN - Technical change to MultiCard material](https://mdcop.weidmueller.com/mediadelivery/asset/900_88529) [Technical change to MultiCard material - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023) [Technical change to MultiCard material - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) [MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560) [MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ROHS | Conform |
Related products
-
Item No.:2715590000Packaging unit:1 PC
Marking systems, Ink jet technology, 1200 DPI, Multicard, MetalliCard
Industrial printersInkjet printing systemsPrinters