Straight
Weidmüller is one of the industry's leading international providers of connectors. An important mainstay in this product family are the circular connectors, which Weidmüller groups under the product name SAI. In the development of SAI products, Weidmüller engineers have always concentrated on achieving rational, cost-effective installation concepts, and – in cooperation with major users – have supplied the markets with well-conceived products which set standards in terms of functionality and quality across the globe. The best examples are the new power distributors with S and T coded M12. These modules are characterised by particularly high currents and voltages. This enables them to also be used, for example, with three-phase motors.
-
Produkt ID:2423640000Pakningsenhed:25 PC
Built-in plugs, M8, Mounting thread: M8, Number of poles: 4, Strand / cable length:
-
Produkt ID:2423580000Pakningsenhed:25 PC
Built-in plugs, M8, Mounting thread: M 12, Number of poles: 4, Strand / cable length:
-
Produkt ID:2423700000Pakningsenhed:25 PC
Built-in plugs, M8, Mounting thread: M 12, Number of poles: 5, Strand / cable length:
-
Produkt ID:2423520000Pakningsenhed:25 PC
Built-in plugs, M8, Mounting thread: M8, Number of poles: 3, Strand / cable length:
-
Produkt ID:2423730000Pakningsenhed:25 PC
Built-in plugs, M8, Mounting thread: M 12, Number of poles: 8, Strand / cable length:
-
Produkt ID:2423400000Pakningsenhed:25 PC
Built-in plugs, M8, Mounting thread: M 12, Number of poles: 8, Strand / cable length:
-
Produkt ID:2423610000Pakningsenhed:25 PC
Built-in plugs, M8, Mounting thread: M8, Number of poles: 4, Strand / cable length:
-
Produkt ID:2423490000Pakningsenhed:25 PC
Built-in plugs, M8, Mounting thread: M8, Number of poles: 3, Strand / cable length:
Added to Your Shopping Cart