PUR halogen-free black (U)
Our developers have focused specifically on this issue and designed a host of different M8 and M12 sensor-actuator cables so you are bound to find the solution you need for your application.
Our sensor cables come with 360° shielding which provides protection against electromagnetic interference.
Is there something you have not managed to find or you feel needs explanation? Talk to us!
-
Tuotteen tunnus:1059540300VPE:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 3 m, pin, straight - socket, 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1059541000VPE:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 10 m, pin, straight - socket, 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1059540150VPE:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 1.5 m, pin, straight - socket, 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1059540500VPE:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 5 m, pin, straight - socket, 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:1059544000VPE:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 40 m, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No