SAIL-VSA-M12W Zener diode
								Weidmüller can supply valve plugs as connecting lines with M8/M12 plugs and one end without connector. The status of the valve plug is shown by an LED. The valve plugs have a protective circuit. The Weidmüller range includes valve plugs of type A, B and C to DIN and industry standards. Protection class IP 67 is fulfilled when screwed in. The outlet direction is also a decisive factor, therefore Weidmüller offers different versions.
						- 
		Item No.:1857690500Packaging unit:1 PCValve cable (assembled), 90° plug - valve plug, Design A (18 mm), M12 = A-coded, Cable length: 5 m, PUR, black 
- 
		Item No.:1857690150Packaging unit:1 PCValve cable (assembled), 90° plug - valve plug, Design A (18 mm), M12 = A-coded, Cable length: 1.5 m, PUR, black 
- 
		Item No.:1857690300Packaging unit:1 PCValve cable (assembled), 90° plug - valve plug, Design A (18 mm), M12 = A-coded, Cable length: 3 m, PUR, black 
            Added to Your Shopping Cart