5-pole
The 7/8" cables tend to be used for power supply applications.
Is there something you have not managed to find or you feel needs explanation? Talk to us!
-
ID výrobku:1292170300Obalová jednotka:1 PC
Sensor/actuator line, One end without connector, 7/8", Number of poles : 5 (4 + PE), 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Art.-Nr.:1292170200VPE:1 PC
Sensor/actuator line, One end without connector, 7/8", Number of poles : 5 (4 + PE), 2 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Art.-Nr.:1292170500VPE:1 PC
Sensor/actuator line, One end without connector, 7/8", Number of poles : 5 (4 + PE), 5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Art.-Nr.:1292171000VPE:1 PC
Sensor/actuator line, One end without connector, 7/8", Number of poles : 5 (4 + PE), 10 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Art.-Nr.:1292170150VPE:1 PC
Sensor/actuator line, One end without connector, 7/8", Number of poles : 5 (4 + PE), 1.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No