PVC black (V)
Our developers have focused specifically on this issue and designed a host of different M8 and M12 sensor-actuator cables so you are bound to find the solution you need for your application.
Is there something you have not managed to find or you feel needs explanation? Talk to us!
-
Item No.:1927240150Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12 / M8, Number of poles : 3, 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1927240200Unidad de embalaje:1 PC
Sensor/actuator line, One end without connector, M12 / M8, Number of poles : 3, 2 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
N.º de artículo:1927241000Unidad de embalaje:1 PC
Sensor/actuator line, One end without connector, M12 / M8, Number of poles : 3, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
N.º de artículo:1927241500Unidad de embalaje:1 PC
Sensor/actuator line, One end without connector, M12 / M8, Number of poles : 3, 15 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Tuotteen tunnus:1927240300VPE:1 PC
Sensor/actuator line, One end without connector, M12 / M8, Number of poles : 3, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Tuotteen tunnus:1927240500VPE:1 PC
Sensor/actuator line, One end without connector, M12 / M8, Number of poles : 3, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Référence produit:1927241700Conditionnement:1 PC
Sensor/actuator line, One end without connector, M12 / M8, Number of poles : 3, 17 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes