3-pole, A-coded
Our developers have focused specifically on this issue and designed a host of different M8 and M12 sensor-actuator cables so you are bound to find the solution you need for your application.
Is there something you have not managed to find or you feel needs explanation? Talk to us!
-
Ürün No.:1005271000Ambalaj birimi:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 10 m, Twin cabling, pin, straight, 2x socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:1005270200Ambalaj birimi:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 2 m, Twin cabling, pin, straight, 2x socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:1005270500Ambalaj birimi:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 5 m, Twin cabling, pin, straight, 2x socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:1005270300Ambalaj birimi:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 3 m, Twin cabling, pin, straight, 2x socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:1005270150Ambalaj birimi:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 1.5 m, Twin cabling, pin, straight, 2x socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:1466130500Ambalaj birimi:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 5 m, Twin cabling, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Ürün No.:1466130300Ambalaj birimi:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 3 m, Twin cabling, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Ürün No.:1466131000Ambalaj birimi:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 10 m, Twin cabling, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Ürün No.:1466130150Ambalaj birimi:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 1.5 m, Twin cabling, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes