Angled
The most reliable way of achieving connections between two I/O slaves or between the control and one I/O subscriber is by way of pre-assembled cables. The line of cables covers PROFIBUS, CANopen, DeviceNetTM, EtherCAT and Ethernet.
-
商品番号:1062220300패키징 단위:1 PC
Bus line, One end without connector, M12, Number of poles: 5, 3 m, pin, 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
항목 번호:1062221000패키징 단위:1 PC
Bus line, One end without connector, M12, Number of poles: 5, 10 m, pin, 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1062220500VPE:1 PC
Bus line, One end without connector, M12, Number of poles: 5, 5 m, pin, 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:1062220150VPE:1 PC
Bus line, One end without connector, M12, Number of poles: 5, 1.5 m, pin, 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Added to Your Shopping Cart