RJ12 patch cable grey
-
Product ID:3136130002VPE:30 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 0.2 m, 6 kV
-
Product ID:3136130003VPE:30 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 0.3 m, 6 kV
-
Product ID:3136130006VPE:30 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 0.6 m, 6 kV
-
Tuotteen tunnus:3136130008Csomagolási egység:30 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 0.8 m, 6 kV
-
№ продукта:3136130009VPE:30 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 0.9 m, 6 kV
-
Product ID:3136130010VPE:40 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 1 m, 6 kV
-
Product ID:3136130011VPE:15 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 1.1 m, 6 kV
-
Produkt ID:3136130012VPE:20 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 1.2 m, 6 kV
-
Product ID:3136130013Jedn. opak.:15 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 1.3 m, 6 kV
-
Product ID:3136130015VPE:15 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 1.5 m, 6 kV
-
Product ID:3136130020VPE:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 2 m, 6 kV
-
Product ID:3136130030VPE:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 3 m, 6 kV
-
Product ID:3136130050VPE:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 5 m, 6 kV
-
Product ID:3136130100VPE:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 10 m, 6 kV
-
Product ID:3136130150VPE:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 15 m, 6 kV