Ethernet PCB Terminal
Your special benefits
• Cost-effective alternative to RJ45 and M12 connections
• Ethernet-compliant data transmission e.g. for PROFINET applications (Cat. 5, up to 100 Mbps)
• Proven PUSH IN wire connection
• Suitable for THT (LMF) and THR (LSF-SMT)soldering process
• Suitable for data transmission according to ISO / IEC 11801-1; DIN EN 50173-1 (VDE 0800-173-1) and ANSI/TIA-568-B.2-10
• Wide range of applications for all IIoT devices
• Cost-effective alternative to RJ45 and M12 connections
• Ethernet-compliant data transmission e.g. for PROFINET applications (Cat. 5, up to 100 Mbps)
• Proven PUSH IN wire connection
• Suitable for THT (LMF) and THR (LSF-SMT)soldering process
• Suitable for data transmission according to ISO / IEC 11801-1; DIN EN 50173-1 (VDE 0800-173-1) and ANSI/TIA-568-B.2-10
• Wide range of applications for all IIoT devices
-
Tuotteen tunnus:2639520000VPE:30 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 4, 90°, Solder pin length (l): 3.5 mm, tinned, black, PUSH IN with push button, Clamping range, max. : 1.5 mm², Tube
-
ID výrobku:2639530000Pakningsenhed:35 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 4, 90°, Solder pin length (l): 3.5 mm, tinned, black, PUSH IN with push button, Clamping range, max. : 1.5 mm², Tube
-
商品番号:2672960000販売単位:70 PC
Printed circuit board terminals, 5.08 mm, Number of poles: 4, 90°, Solder pin length (l): 3.5 mm, tinned, coloured, PUSH IN with push button, Clamping range, max. : 2.5 mm², Box
Added to Your Shopping Cart