Accessories
Universal system accessories enable easy adaptation of the interfaces to fulfil specific requirements for the relevant application.
The following options are available depending on the system:
- Installing and securing components
- Clipping on and locking counterpieces
- Covering and protecting connection areas
- Bundling and relieving stress on conductors
- Signalling and checking statuses
- Potential distribution and separation
- Marking and labelling components
Only the right high-quality tools will ensure professional working standards.
All in all: ease of operation, maximum functionality and safety for the application and the user.
-
Produkt ID:1604230000Pakningsenhed:3000 PC
PCB plug-in connector, Crimp contact, Contact, tinned, Max. clamping range : 0.35 mm²
-
Produkt ID:1604250000Pakningsenhed:250 PC
PCB plug-in connector, Crimp contact, Contact, tinned, Max. clamping range : 0.35 mm²
-
Produkt ID:1625520000Pakningsenhed:3000 PC
PCB plug-in connector, Crimp contact, Contact, Ag (silver), Max. clamping range : 1 mm²
-
Produkt ID:1480000000Pakningsenhed:3000 PC
PCB plug-in connector, Crimp contact, Contact, tinned, Max. clamping range : 1 mm²
-
Produkt ID:1567060000Pakningsenhed:250 PC
PCB plug-in connector, Crimp contact, Contact, tinned, Max. clamping range : 1 mm²
-
Produkt ID:1625500000Pakningsenhed:2500 PC
PCB plug-in connector, Crimp contact, Contact, Ag (silver), Max. clamping range : 2.5 mm²
-
Produkt ID:1480100000Pakningsenhed:2500 PC
PCB plug-in connector, Crimp contact, Contact, tinned, Max. clamping range : 2.5 mm²
-
Produkt ID:1567070000Pakningsenhed:250 PC
PCB plug-in connector, Crimp contact, Contact, tinned, Max. clamping range : 2.5 mm²
-
-
Produkt ID:1629680000Pakningsenhed:50 PC
PCB plug-in connector, Accessories, Strain relief, orange, Number of poles: 3
-
Produkt ID:1629690000Pakningsenhed:50 PC
PCB plug-in connector, Accessories, Strain relief, orange, Number of poles: 8
-
Produkt ID:1627820000Pakningsenhed:50 PC
PCB plug-in connector, Accessories, Strain relief, black, Number of poles: 3
-
Produkt ID:1563600000Pakningsenhed:25 PC
PCB plug-in connector, Accessories, Strain relief, black, Number of poles: 4
-
Produkt ID:1563500000Pakningsenhed:25 PC
PCB plug-in connector, Accessories, Strain relief, black, Number of poles: 6
-
Produkt ID:1627830000Pakningsenhed:50 PC
PCB plug-in connector, Accessories, Strain relief, black, Number of poles: 8
-
Produkt ID:1563400000Pakningsenhed:25 PC
PCB plug-in connector, Accessories, Strain relief, black, Number of poles: 9
-
Produkt ID:1563300000Pakningsenhed:25 PC
PCB plug-in connector, Accessories, Strain relief, black, Number of poles: 12
-
Produkt ID:1563200000Pakningsenhed:25 PC
PCB plug-in connector, Accessories, Strain relief, black, Number of poles: 18
-
Produkt ID:1563100000Pakningsenhed:20 PC
PCB plug-in connector, Accessories, Strain relief, black, Number of poles: 24
-
Produkt ID:1563000000Pakningsenhed:10 PC
PCB plug-in connector, Accessories, Strain relief, black, Number of poles: 36