BVFL 7.62HP/180F
180° female plug with PUSH IN connection system with adjustable actuator (pusher) for field wiring 6 mm² in a 7.62 pitch. Meets the requirements of UL 1059 600 V Class C ad IEC 61800-5-1. Also ideal as a touch-safe solution for the power output. The self-locking middle flange which can optionally also be screwed, reduces the space requirements by one pitch width in comparison with conventional solutions. Variants: without flange, external flange, middle flange with snap-on mechanism and optionally additional screw mount
-
Ürün No.:2549280000Ambalaj birimi:66 PC
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN with actuator, Conductor cross-section (rated connection), max.: 6 mm², Box
-
Ürün No.:2549340000Ambalaj birimi:48 PC
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN with actuator, Conductor cross-section (rated connection), max.: 6 mm², Box
-
Ürün No.:1547530000Ambalaj birimi:42 PC
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, Conductor cross-section (rated connection), max.: 6 mm², Box
-
Ürün No.:2549350000Ambalaj birimi:36 PC
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN with actuator, Conductor cross-section (rated connection), max.: 6 mm², Box
Added to Your Shopping Cart