TBF 302 x 302 x 175 mm
The enclosures of the TBF series are made of extremely tough glass fibre-reinforced polyester. These enclosures are ideal for applications that call for low weight coupled with high shock resistance. The weather-resistant TBF enclosures are designed for a wide range of applications. Together with their comprehensive range of accessories, they provide universal solutions for accommodating built-in items such as regulators, measuring instruments, valves and other equipment.
Features:
Features:
- 9 sizes in 2 versions, with grey and transparent lids
- Cover with nylon screws
- Fixing holes outside the sealed area
- Thread for fitting to terminal rails and mounting plates
- Comprehensive accessories
-
Weidmüller can manufacture and supply this enclosure to match customer specifications, fitted with all necessary terminals and cable glands.
-
Ürün No.:0360300000Ambalaj birimi:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 302 mm, Width: 302 mm, Depth: 175 mm, Basic material: Glass fibre-reinforced polyester, untreated, Light Grey
-
Ürün No.:0500700000Ambalaj birimi:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 302 mm, Width: 302 mm, Depth: 175 mm, Basic material: Glass fibre-reinforced polyester, untreated, Light Grey, Transparent
Added to Your Shopping Cart