SFX-VT
Highly flexible: SFX
SFX markers are the preferred choice for labelling cables if you prefer the classic cable tie solution. Cables do not always run in a straight line.The material used in SFX markers addresses this fact with highly flexible polyurethane.The marker follows each curve of the cable and latches on with ease.Your advantages at a glance:
Weathering resistance tested according to ISO DIN EN ISO 4892-2:2013 table 3, procedure A cycle 1 at 5000 hours
Individually labeled with the M-Print® PRO
Easy and fast printing with the THM MultiMark
SFX markers are the preferred choice for labelling cables if you prefer the classic cable tie solution. Cables do not always run in a straight line.The material used in SFX markers addresses this fact with highly flexible polyurethane.The marker follows each curve of the cable and latches on with ease.Your advantages at a glance:
Weathering resistance tested according to ISO DIN EN ISO 4892-2:2013 table 3, procedure A cycle 1 at 5000 hours
Individually labeled with the M-Print® PRO
Easy and fast printing with the THM MultiMark
-
Tuotteen tunnus:2621470000VPE:1000 PC
SlimFix, Conductor and cable markers, 7 -, 26 x 15 mm, white
-
Tuotteen tunnus:2621460000VPE:1000 PC
SlimFix, Conductor and cable markers, 7 -, 26 x 15 mm, yellow
-
Tuotteen tunnus:2799310000VPE:1000 PC
SlimFix, Conductor and cable markers, 7 -, 26 x 15 mm, red
-
Tuotteen tunnus:2799320000VPE:1000 PC
SlimFix, Conductor and cable markers, 7 -, 26 x 15 mm, blue
-
Tuotteen tunnus:2621450000VPE:1000 PC
SlimFix, Conductor and cable markers, 7 - 40 mm, 60 x 13 mm, white
-
Art.-Nr.:2621440000Unidad de embalaje:1000 PC
SlimFix, Conductor and cable markers, 7 - 40 mm, 60 x 13 mm, yellow
-
Product ID:2900960000Jedn. opak.:1000 PC
SlimFix, Conductor and cable markers, 7 - 40 mm, 60 x 13 mm, red
-
Tuotteen tunnus:2900970000VPE:1000 PC
SlimFix, Conductor and cable markers, 7 - 40 mm, 60 x 13 mm, blue
Added to Your Shopping Cart