supplied loose in polybag
- Polypropylene conical cable entry funnel
- Heat-resistant up to 105°C
For conductors from 0.5 – 10.0 mm² (AWG 20-7)
Material: E-Cu, tin galvanised
Dimensional tolerance acc. to DIN 46228 sect. 4
-
Product ID:9018860000VPE:100 PC
Wire-end ferrule, Twin wire-end ferrule, 17 mm, 12 mm, Ivory
-
Product ID:9018880000VPE:100 PC
Wire-end ferrule, Twin wire-end ferrule, 17 mm, 12 mm, red
-
Product ID:9018890000VPE:100 PC
Wire-end ferrule, Twin wire-end ferrule, 23 mm, 18 mm, red
-
-
Product ID:9018870000VPE:100 PC
Wire-end ferrule, Twin wire-end ferrule, 23 mm, 18 mm, Ivory
Added to Your Shopping Cart